Properties
Version | Rail, TS 15, Width: 4.13 mm, without slot, Steel, galvanized, chromium-plated |
Order No. | 8000037598 |
Type | TS15X5 ST MPC1217 VER |
GTIN (EAN) | 4050118653106 |
Qty. | 20 items |
Depth | 5.5 mm |
Depth (inches) | 0.217 inch |
Height | 0.59 mm |
Height (inches) | 0.023 inch |
Width | 4.13 mm |
Width (inches) | 0.163 inch |
Net weight | 18.278 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Integral fixing | Screwed |
Material | Steel |
Material thickness | 1 mm |
Standards | DIN EN 60715 |
Surface finish |
galvanized
chromium-plated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_281359) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000037598) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Is accessory of
-
Item No.:9535310000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535320000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535210000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535220000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535170000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535180000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535240000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535230000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535250000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535260000Packaging unit:12 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535290000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535300000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 75 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535340000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535330000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535200000Packaging unit:9 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535190000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 75 mm, Width: 125 mm, Depth: 100 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535280000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535270000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 125 mm, Depth: 125 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535540000Packaging unit:10 PC
MPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 75 mm, Width: 125 mm, Material: Sheet steel, galvanized, galvanized
-
Item No.:9535560000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 125 mm, Width: 175 mm, Material: Sheet steel, galvanized, galvanized
-
Item No.:9535550000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 125 mm, Width: 125 mm, Material: Sheet steel, galvanized, galvanized
-
Item No.:9535360000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535350000Packaging unit:1 PC
MPC (polycarbonate empty enclosure), Empty enclosure, Height: 125 mm, Width: 175 mm, Depth: 150 mm, Material: Polycarbonate, untreated, Light Grey