Properties
Version | Rail, TS 35, TS 35 x 15, Width: 200 mm, with slot, Steel, galvanic zinc plated and passivated |
Order No. | 8000073220 |
Type | TS35X15 ST STB 4 STB 6 |
GTIN (EAN) | 4064675356783 |
Qty. | 20 items |
Depth | 15 mm |
Depth (inches) | 0.591 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 200 mm |
Width (inches) | 7.874 inch |
Net weight | 140 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Integral fixing | Screwed |
Material | Steel |
Material thickness | 1.5 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_212405) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000073220) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1025040000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1025030000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1025050000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, Sheet steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Sheet steel, Powder-coated, Pebble grey
-
Item No.:1058880000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1058870000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver
-
Item No.:1002700000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 160 mm, Width: 380 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1002760000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 400 mm, Depth: 130 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1002710000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), Mirror polished, silver
-
Item No.:1058860000Packaging unit:1 PC
Klippon STB (Small Terminal Box), Empty enclosure, stainless steel enclosure, Height: 250 mm, Width: 250 mm, Depth: 120 mm, Material: Stainless steel 1.4404 (316L), electropolished, silver