Properties
Version | Rail, TS 35 x 7.5, Width: 306 mm, with slot, Steel, galvanic zinc plated and passivated |
Order No. | 8000135663 |
Type | TS35X7.5 ST 306 K75 HOR |
GTIN (EAN) | 4099987090001 |
Qty. | 1 items |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 306 mm |
Width (inches) | 12.047 inch |
Length | 306 mm |
Length (inches) | 12.047 inch |
Net weight | 108.95 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Material | Steel |
Material thickness | 1.5 mm |
Stamp dimensions | 6.3 x 20 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Material | Steel |
Material thickness | 1.5 mm |
Stamp dimensions | 6.3 x 20 mm |
Surface finish | galvanic zinc plated and passivated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_316731) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000135663) |
Catalogues | [Calogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Is accessory of
-
Item No.:2934180000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 330 mm, Depth: 181 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
-
Item No.:2934200000Packaging unit:1 PC
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 230 mm, Width: 330 mm, Depth: 181 mm, Material: Aluminium AlSi12, untreated, silver
Enclosure Systems and ComponentsAluminium enclosuresKlippon® K 75 - 230 x 330 x 181 mm