Properties
Version | Rail, TS 35, TS 35 x 7.5, Width: 165 mm, with slot, without slot, Steel, galvanized, chromium-plated |
Order No. | 8000037557 |
Type | TS35X7.5 ST FPC 20 HOR |
GTIN (EAN) | 4050118653212 |
Qty. | 20 items |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 165 mm |
Width (inches) | 6.496 inch |
Net weight | 60 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Installation advice | Direct mounting |
Integral fixing | Screwed |
Material | Steel |
Material thickness | 1 mm |
Standards | DIN EN 60715 |
Surface finish |
galvanized
chromium-plated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_281349) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000037557) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Is accessory of
-
Item No.:9535680000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey, Transparent
-
Item No.:9535690000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Empty enclosure, Height: 200 mm, Width: 200 mm, Depth: 132 mm, Material: Polycarbonate, untreated, Light Grey
-
Item No.:9535920000Packaging unit:1 PC
FPC (polycarbonate empty enclosure), Mounting plate, Mounting plate, Height: 150 mm, Width: 185 mm, Depth: 2 mm, Material: Sheet steel, galvanized, silver
Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesFPC 200 x 200 x 130 mm
Enclosure Systems and ComponentsPlastic enclosuresFPC and MPC seriesAccessories - FPC and MPCMounting platesFPC