Özellikler
Version | Rail, TS 35, TS 35 x 7.5, Width: 148 mm, without slot, Steel, galvanic zinc plated and passivated |
Order No. | 8000003902 |
Type | TS35X7.5 ST K5 |
GTIN (EAN) | 4050118652635 |
Qty. | 20 adet |
Depth | 7,5 mm |
Depth (inches) | 0,295 inch |
Height | 35 mm |
Height (inches) | 1,378 inch |
Width | 148 mm |
Width (inches) | 5,827 inch |
Net weight | 54 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Steel |
Material thickness | 1 mm |
Stamp dimensions | 5.5 x 20 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Material | Steel |
Material thickness | 1 mm |
Stamp dimensions | 5.5 x 20 mm |
Surface finish | galvanic zinc plated and passivated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_225230) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000003902) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Aksesuarlar
aksesuarıdır
-
Ürün No.:1329720000Ambalaj birimi:1 adet
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, Powder-coated, Silver grey
-
Ürün No.:1939650000Ambalaj birimi:1 adet
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, untreated, silver
-
Ürün No.:1937860000Ambalaj birimi:1 adet
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Ürün No.:9529210000Ambalaj birimi:1 adet
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, Powder-coated, textured, Silver grey
-
Ürün No.:9526930000Ambalaj birimi:1 adet
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, untreated, silver
-
Ürün No.:0342400000Ambalaj birimi:1 adet
Klippon K (aluminium empty enclosure), Empty enclosure, Aluminium enclosure, Height: 130 mm, Width: 170 mm, Depth: 90 mm, Material: Aluminium AlSi12, untreated, silver
-
Ürün No.:3073080000Ambalaj birimi:1 adet
Klippon K (aluminium empty enclosure), Mounting plate, Mounting plate, Height: 110 mm, Width: 150 mm, Depth: 2 mm, Material: Sheet steel, galvanized, galvanized, silver