Properties
Version | Rail, TS 35, TS 35 x 7.5, Width: 583 mm, with slot, Steel, galvanic zinc plated and passivated |
Order No. | 8000003914 |
Type | TS35X7.5 ST POK 2560 |
GTIN (EAN) | 4050118652741 |
Qty. | 20 items |
Depth | 7.5 mm |
Depth (inches) | 0.295 inch |
Height | 35 mm |
Height (inches) | 1.378 inch |
Width | 583 mm |
Width (inches) | 22.953 inch |
Net weight | 209.725 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Integral fixing | Screwed |
Material | Steel |
Material thickness | 1 mm |
Stamp dimensions | 6.3 x 20 mm |
Standards | DIN EN 60715 |
Surface finish | galvanic zinc plated and passivated |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_223865) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=8000003914) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001285 |
ETIM 7.0 | EC001285 |
ETIM 8.0 | EC001285 |
ETIM 9.0 | EC001285 |
ETIM 10.0 | EC001285 |
ECLASS 9.0 | 27-40-06-02 |
ECLASS 9.1 | 27-40-06-02 |
ECLASS 10.0 | 27-40-06-02 |
ECLASS 11.0 | 27-40-06-02 |
ECLASS 12.0 | 27-40-06-02 |
ECLASS 13.0 | 27-40-06-02 |
ECLASS 14.0 | 27-40-06-02 |
ECLASS 15.0 | 27-40-06-02 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:9510660000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Mounting plate, Height: 233 mm, Width: 583 mm, Depth: 1.5 mm, Material: Sheet steel, galvanized, Miscellaneous, silver
-
Item No.:1305950000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 600 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, Silver grey
-
Item No.:1306140000Packaging unit:1 PC
Klippon POK (polyester empty enclosure), Empty enclosure, Height: 250 mm, Width: 600 mm, Depth: 120 mm, Material: Glass fibre-reinforced polyester, untreated, polished, black
Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKAccessories - Klippon® POKKlippon® POK mounting platesKlippon® POK standard mounting plates
Enclosure Systems and ComponentsPlastic enclosuresKlippon® POKKlippon® POK 256012 - 250 x 600 x 120 mm