Properties
Version | Partition plate (terminal), dark brown, Height: 65 mm, Width: 0.5 mm, V-2 |
Order No. | 0474700000 |
Type | TW AST1/PA HP/DBR/0.5 |
GTIN (EAN) | 4008190078508 |
Qty. | 20 items |
Depth | 60 mm |
Depth (inches) | 2.362 inch |
Height | 65 mm |
Height (inches) | 2.559 inch |
Width | 0.5 mm |
Width (inches) | 0.02 inch |
Net weight | 2.486 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | dark brown |
UL 94 flammability rating | V-2 |
Version | Intermediate plate |
Snap-on | Yes |
TS 32 offset | 32.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_59155) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0474700000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0474700000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:0478260000Packaging unit:50 PC
Feed-through terminal block, Flat-blade connection, beige / yellow, 2.5 mm², 20 A, 500 V, Number of connections: 4
-
Item No.:0501800000Packaging unit:20 PC
Fuse terminal, Screw connection, dark beige, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501820000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0178220000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 16 A, 400 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:9501160000Packaging unit:50 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 32 A, 690 V, Number of connections: 2
-
Item No.:0225820000Packaging unit:10 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 6.3 A, 24 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0501620000Packaging unit:20 PC
Fuse terminal, Screw connection, medium yellow, 10 mm², 10 A, 500 V, Number of connections: 2, Number of levels: 1, TS 35
-
Item No.:0664960000Packaging unit:50 PC
Feed-through terminal block, Screw connection, beige / yellow, 4 mm², 20 A, 500 V, Number of connections: 1