Properties
Version | P-series, Partition plate, grey, 2 mm, Printed 1-8, horizontally |
Order No. | 1230080000 |
Type | TW PRV8 1-8 |
GTIN (EAN) | 4050118013740 |
Qty. | 10 items |
Depth | 59.7 mm |
Depth (inches) | 2.35 inch |
Height | 120 mm |
Height (inches) | 4.724 inch |
Width | 2 mm |
Width (inches) | 0.079 inch |
Net weight | 9.669 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 125 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polycarbonate |
Colour | grey |
UL 94 flammability rating | V-0 |
Version |
Printed 1-8
horizontally |
Number of levels | 8 |
Snap-on | Yes |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224747) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1230080000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1230080000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1173800000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: white-red, TS 35 x 7.5
-
Item No.:1173900000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: white-red, TS 35 x 15
-
Item No.:1288250000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: red, TS 35 x 7.5
-
Item No.:1267830000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: red-white, TS 35 x 15
-
Item No.:1173910000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: white-red, TS 35 x 7.5
-
Item No.:1173780000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: white-red, TS 35 x 15
-
Item No.:1173790000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: red-white, TS 35 x 7.5
-
Item No.:1267840000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue, Colour of operational elements: red-white, TS 35 x 7.5
-
Item No.:1288260000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: white, TS 35 x 7.5
-
Item No.:1173740000Packaging unit:20 PC
P-series, Patch distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: black, Colour of operational elements: red-white, TS 35 x 15
-
Item No.:1267870000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue
-
Item No.:1301640000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: orange
-
Item No.:1267880000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: blue
-
Item No.:1173870000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: grey
-
Item No.:1173850000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: grey
-
Item No.:1301620000Packaging unit:20 PC
P-series, Potential distributor, Rated cross-section: 1.5 mm², Number of levels: 8, Number of connections: 32, Colour: orange