Properties
Version | Visualization software, Platform for runtime system: u-OS compatible devices, Number of process variables, max.: 2000, Number of HMI-devices, max.: 2 |
Order No. | 2942000000 |
Type | U-OS-PWEB-ES-RT-2000/2 |
Qty. | 1 items |
Net weight | 0 |
REACH SVHC | / |
RoHS Compliance Status | Not affected |
Platform for runtime system | u-OS compatible devices |
Number of HMI-devices, max. | 2 |
Maximum number of drivers | 1 |
Projectable by | PROCON-WEB Designer |
Runtime features |
Simple and complex controls
Alarming Historian User-Management Process connection via communication drivers |
Licence coverage | One-time licence |
Licence type | Software licence |
Licensing by | WIBU Ticket ID |
Number of process variables, max. | 2000 |
Number of HMI-devices, max. | 2 |
Number of process variables, max. | 2000 |
Operating system | u-OS |
Platform for runtime system | u-OS compatible devices |
Minimal disk space needed | 0.1 GB |
Minimal memory (RAM) needed | 0.1 GB |
Operating system | u-OS |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001416 |
ETIM 7.0 | EC001416 |
ETIM 8.0 | EC001416 |
ETIM 9.0 | EC001416 |
ECLASS 9.0 | 27-24-25-02 |
ECLASS 9.1 | 27-24-25-02 |
ECLASS 10.0 | 27-24-25-02 |
ECLASS 11.0 | 27-24-25-02 |
ECLASS 12.0 | 27-24-25-02 |
ECLASS 13.0 | 27-24-25-02 |
ECLASS 14.0 | 27-24-25-02 |