Properties
Version | Cover, , |
Order No. | 1339920000 |
Type | UR20-SM-ACC |
GTIN (EAN) | 4050118144727 |
Qty. | 20 items |
Net weight | 2.475 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_51767) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1339920000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1339920000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001600 |
ETIM 7.0 | EC001600 |
ETIM 8.0 | EC001600 |
ETIM 9.0 | EC001600 |
ETIM 10.0 | EC001600 |
ECLASS 9.0 | 27-24-26-10 |
ECLASS 9.1 | 27-24-26-10 |
ECLASS 10.0 | 27-24-26-10 |
ECLASS 11.0 | 27-24-26-10 |
ECLASS 12.0 | 27-24-26-10 |
ECLASS 13.0 | 27-24-26-10 |
ECLASS 14.0 | 27-24-26-10 |
ECLASS 15.0 | 27-24-26-10 |
Approvals |  |
ROHS | Conform |
Is accessory of
-
Item No.:2476450000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, Modbus/TCP
-
-
Item No.:2659690000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, EtherCAT
-
-
Item No.:1550550000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, EtherNet/IP
-
Item No.:2680260000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, CC-Link IE TSN
-
Item No.:2614380000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, PROFIBUS DP-V1
-
Item No.:1334940000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, POWERLINK
-
-
Item No.:2661310000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, IEC 61162-450
-
Item No.:2799510000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Ethernet, EtherNet/IP
-
Item No.:2659700000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, Modbus/TCP
-
Item No.:2659680000Packaging unit:1 PC
Remote I/O fieldbus coupler, IP20, PROFINET RT
-
Item No.:1334780000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:1334810000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:1334790000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
-
Item No.:1334770000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:1334800000Packaging unit:1 PC
Remote I/O module, IP20, Potential distributor
-
Item No.:2697910000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, 2-channel, PWM, current-regulated control
-
Item No.:1315610000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Special module, PWM, 2 A per channel
-
Item No.:2489830000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Special module
-
Item No.:3036960000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, PWM, 0.5 A per channel
-
-
Item No.:2839160000Packaging unit:1 PC
Controller, IP20, AutomationController, CODESYS, CODESYS-based
-
Item No.:2456530000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, Output, 8-channel
-
Item No.:1990070000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, PUSH IN connection
-
Item No.:1334950000Packaging unit:1 PC
Controller, IP20, AutomationController, Web-based, u-control 2000 web, integrated engineering tools: u-create web for PLC - (real-time system) & IIoT applications and CODESYS (u-OS) compatible
-
Item No.:2928020000Packaging unit:1 PC
Controller, IP20, AutomationController, Web-based, u-control 2000 web, CAN interface, integrated engineering tools: u-create web for PLC - (real-time system) & IIoT applications and CODESYS (u-OS) compatible
-
Item No.:2705630000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
-
Item No.:2566100000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
-
Item No.:2453880000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:2566970000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 2-channel, Current/Voltage
-
Item No.:2453870000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:1315730000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:1315680000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, 4-channel, Current/Voltage
-
Item No.:1510690000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Output, Current/Voltage, 4-channel
-
Item No.:1508080000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, dual channel
-
Item No.:1315590000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, dual channel
-
-
Item No.:1315570000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, Single channel
-
Item No.:1508090000Packaging unit:1 PC
Remote I/O module, IP20, PUSH IN connection, Single channel
-
Item No.:1315580000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PUSH IN connection, Counter, Single channel
-
Item No.:1315740000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Communication module, PUSH IN connection
-
Item No.:2007430000Packaging unit:1 PC
Remote I/O module, IP20, 1-channel, IP20-IP67 communication, PUSH IN connection
-
Item No.:2826800000Packaging unit:1 PC
Remote I/O module, IP20, 1-channel, RS232/RS485/RS422 communication, PUSH IN connection
-
Item No.:2456540000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Temperature, RTD
-
Item No.:2001670000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, 16 Bit
-
Item No.:1315700000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Temperature, RTD
-
Item No.:1315430000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Item No.:1315270000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, PLC
-
Item No.:1315240000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 8-channel
-
Item No.:1315420000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
-
Item No.:1394420000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Digital signals, Output
-
Item No.:1315220000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Item No.:2457250000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Item No.:1315440000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 16-channel
-
Item No.:1315410000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel
-
Item No.:1315450000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, PLC
-
Item No.:1315230000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, 4-channel, 2 A per channel
-
Item No.:1315550000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, Relay
-
Item No.:1315540000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Output, Relay
-
Item No.:2464580000Packaging unit:1 PC
Remote I/O module, IP20, Safety, Digital signals, 4-channel
-
Item No.:1335050000Packaging unit:1 PC
Remote I/O module, IP20, Safety, SIL power supply
-
Item No.:2464570000Packaging unit:1 PC
Remote I/O module, IP20, Safety, Digital signals, 4-channel
-
Item No.:2464590000Packaging unit:1 PC
Remote I/O module, IP20, Safety, Digital signals, 8-channel
-
Item No.:1335030000Packaging unit:1 PC
Remote I/O module, IP20, Safety, SIL power supply
-
Item No.:1335040000Packaging unit:1 PC
Remote I/O module, IP20, Safety, SIL power supply
-
Item No.:2464600000Packaging unit:1 PC
Remote I/O module, IP20, Safety, Digital signals, 8-channel
-
Item No.:1315620000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:2617520000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, 4-channel, HART®
-
Item No.:1315720000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, 8-channel
-
Item No.:1506910000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:2828350000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, HART®
-
Item No.:1315650000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, 8-channel
-
Item No.:1394390000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 12 Bit
-
Item No.:1315690000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1315670000Packaging unit:1 PC
Remote I/O module, IP20, Analog signals, Input, PLC
-
Item No.:1506920000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:1993880000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:2566960000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:2705620000Packaging unit:1 PC
Remote I/O module, IP20, 2-channel, Analog signals, Input, Current/Voltage, 16 Bit
-
Item No.:2007420000Packaging unit:1 PC
Remote I/O module, IP20, 6-channel, Input, Power measurement, PUSH IN connection
-
Item No.:1334740000Packaging unit:1 PC
Remote I/O module, IP20, Power supply unit, 24 VDC-Output
-
Item No.:1334710000Packaging unit:1 PC
Remote I/O module, IP20, Power supply unit, 24 VDC-Input
-
Item No.:1315180000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel, 2-conductor connection
-
Item No.:1315210000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PLC
-
Item No.:1460150000Packaging unit:1 PC
Remote I/O module, IP20, 4-channel, Digital signals, Input
-
Item No.:1315370000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
Item No.:2009360000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Item No.:1315190000Packaging unit:1 PC
Remote I/O module, IP20, 8-channel, Digital signals, Input
-
Item No.:1460140000Packaging unit:1 PC
Remote I/O module, IP20, Input, Digital signals, dual channel
-
Item No.:2457240000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
Item No.:1315390000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 16-channel
-
Item No.:1394400000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 8-channel
-
Item No.:1550070000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Item No.:1315350000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 4-channel
-
Item No.:1315400000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, PLC
-
Item No.:1315200000Packaging unit:1 PC
Remote I/O module, IP20, Digital signals, Input, 16-channel