Properties
Version | Automation Products - u-remote IP67, Sensor-actuator active distributor |
Order No. | 2426300000 |
Type | UR67-MP-78-16DI-12-60M |
GTIN (EAN) | 4050118434439 |
Qty. | 1 items |
Net weight | 520 g |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 82327f13-cd27-455a-ab5b-a62e1996dcf8 |
Diagnostic display |
Per channel
via LED red |
Digital inputs |
|
Input current, high | Type 1 in acc. with IEC 61131-2 |
Input current, low | Type 1 in acc. with IEC 61131-2 |
Status indicator |
Per channel
via LED yellow |
Power consumption of module electronics | 100 mA typical |
Approval/Certificate/Document of Conformity |
[CE Declaration of Conformity - DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_287395)
[UKCA Declaration of Conformity - EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_287399) |
Engineering Data |
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_66025)
[Quick start guide -- UR67-MP-78-16DIO-12-60M, UR67-MP-HP-16DIO-12-60M Quick Start Guide for Implementation of UR67-MP-xx-16DIO-x modules in EtherCAT mode into Codesys 3.5](https://mdcop.weidmueller.com/mediadelivery/asset/900_246237) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2426300000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2426300000) |
Software |
[Device description -- UR67 - GSDML 2.33 / EDS 3.21 / ESI 1.2 files](https://mdcop.weidmueller.com/mediadelivery/asset/900_53294)
[Device description -- UR67 - GSDML 2.31 + 33 / EDS 3.9 /ESI 1.2 files](https://mdcop.weidmueller.com/mediadelivery/asset/900_89224) |
User Documentation |
[MAN UR67 MP DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_53288)
[MAN UR67 MP EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_53290) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001599 |
ETIM 7.0 | EC001599 |
ETIM 8.0 | EC001599 |
ETIM 9.0 | EC001599 |
ETIM 10.0 | EC001599 |
ECLASS 9.0 | 27-24-26-04 |
ECLASS 9.1 | 27-24-26-04 |
ECLASS 10.0 | 27-24-26-04 |
ECLASS 11.0 | 27-24-26-04 |
ECLASS 12.0 | 27-24-26-04 |
ECLASS 13.0 | 27-24-26-04 |
ECLASS 14.0 | 27-24-26-04 |
ECLASS 15.0 | 27-24-26-04 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E141197 |
Accessories
-
Item No.:1027290000Packaging unit:200 PC
ESG, Device markers x 20 mm, PA 66, Colour: white, pluggable
-
Item No.:1292180150Packaging unit:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 1.5 m, pin, 90°, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1292190150Packaging unit:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Item No.:1292200150Packaging unit:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 1.5 m, Socket, angled, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
-
Item No.:9456050000Packaging unit:30 PC
Protected component assemblies, Protective cap
-
Item No.:2330260000Packaging unit:20 PC
Protected component assemblies, Protective cap
-
Item No.:1044470015Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, RJ45 IP 20, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
-
Item No.:1025950015Packaging unit:1 PC
Dragline cable, PROFINET, M12 D-code – IP 67 straight pin, M12 D-code – IP 67 straight pin, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 1.5 m
-
Item No.:1292170150Packaging unit:1 PC
Sensor/actuator line, One end without connector, 7/8", Number of poles : 5 (4 + PE), 1.5 m, pin, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No