USB3.1C S1V 1.7N4 RL

OMNIMATE Data - USB jack, PCB plug-in connector, USB 3.1, Type C, 10 Gbit/s, SMD solder connection, 180°, Plugging cycles: ≥ 10000, Number of poles: 24, LCP, Gold over nickel, Reel

Item No. 3158920000

Approvals

ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Packaging

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

System specifications

LED
Mounting onto the PCB
Number of poles
Number of solder pins per pole
Outgoing elbow
Performance-Category
Pitch in mm (P)
Plugging cycles
Plugging force per pole, max.
Product family
Protection degree
Shield surface
Shield tabs
Shielding
Shielding material
Side termination, characteristic
Soldering process
Transmission rate
Type of connection

Electrical properties

Dielectric strength, contact / contact
Insulation resistance
Nominal voltage
Volume resistance

Material data

Insulating material
Colour
Colour chart (similar)
Insulation resistance
Moisture Level (MSL)
UL 94 flammability rating
Contact base material
Contact material
Contact surface
Operating temperature, min.
Operating temperature, max.

Packing

Packaging
VPE length
VPE width
VPE height