Properties
Version | web-compatible touch panel, Display size 10.1", resistive, Front protection IP66 |
Order No. | 2555790000 |
Type | UV66-ECO-10-RES-W |
GTIN (EAN) | 4050118566154 |
Qty. | 1 items |
Depth | 36.8 mm |
Depth (inches) | 1.449 inch |
Height | 190 mm |
Height (inches) | 7.48 inch |
Width | 268 mm |
Width (inches) | 10.551 inch |
Wall thickness, min. | 2 mm |
Wall thickness, max. | 6 mm |
Net weight | 882 g |
Storage temperature | -20 °C ... +85 °C |
Operating temperature | 0 °C ... +50 °C |
Humidity | 10 - 95% relative humidity, non-condensing |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 7a, 7cI |
REACH SVHC | Lead 7439-92-1 |
SCIP | c67eaff0-dbf6-4589-ba08-8f513fc6ba7f |
Angle (vertical) | Top: 70° / Bottom: 70° |
Luminance | 400 cd/m² |
Material display | Plastic |
Material frame | Plastic |
Number of displayable colours | 16 M |
Resolution | 1024 x 600 |
Size | 10.1" |
Touch-Screen | resistive |
Current consumption |
|
MTBF with LCD | 5.29 a |
MTBF without LCD | 72.25 a |
Operating system | Linux + Browser (HTML5) |
Protection degree | IP66 |
Voltage supply | 24 V DC |
Voltage supply range |
|
Interfaces behind | 1x Ethernet 10/100 MBit/s (RJ45) |
Memory (Flash) | 4 GB |
Memory (RAM) | 1 GB |
Operating system | Linux + Browser (HTML5) |
Processor | Dual Core ARM® Cortex®-A9, 1 GHz, (GPU 2D / GPU 3D support) |
Approval/Certificate/Document of Conformity | [Delaration of Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_225606) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_304791) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2555790000) |
Software |
[Firmware -- Current firmware files HW 01.00](https://mdcop.weidmueller.com/mediadelivery/asset/900_281473)
[Firmware -- Archived firmware files](https://mdcop.weidmueller.com/mediadelivery/asset/900_284627) |
User Documentation | [QGUI UV66 HMI (ECO)](https://mdcop.weidmueller.com/mediadelivery/asset/900_177982) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001412 |
ETIM 7.0 | EC001412 |
ETIM 8.0 | EC001412 |
ETIM 9.0 | EC001412 |
ECLASS 9.0 | 27-33-02-01 |
ECLASS 9.1 | 27-33-02-01 |
ECLASS 10.0 | 27-33-02-01 |
ECLASS 11.0 | 27-33-02-01 |
ECLASS 12.0 | 27-33-02-01 |
ECLASS 13.0 | 27-33-02-01 |
ECLASS 14.0 | 27-33-02-01 |
Approvals |  |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate no. (cULus) | E512053 |