Properties
Version | Terminal rail fixing, Surge protection, Cat.6, PoE, 802.3 bt at Type 1, 802.3 bt at Type 2, 802.3 bt at Type 3, 802.3 bt at Type 4 |
Order No. | 1348590000 |
Type | VDATA CAT6 |
GTIN (EAN) | 4050118153002 |
Qty. | 1 items |
Depth | 46 mm |
Depth (inches) | 1.811 inch |
Height | 75 mm |
Height (inches) | 2.953 inch |
Width | 19 mm |
Width (inches) | 0.748 inch |
Net weight | 137 g |
Storage temperature | -40 °C...85 °C |
Operating temperature | -40 °C...80 °C |
Humidity | 0...95 % (no condensation) |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Certificate No. (UL) | E311081 |
Rated Voltage UN | 48 V |
Voltage Breakdown (VDC) L-G | 72 V - 120 V |
Voltage Breakdown (VDC) L-L | 53 V - 73 V |
Voltage type | DC |
Colour | Silver grey |
Design |
miscellaneous
Adapter plug |
Operating altitude | ≤ 2000 m |
Protection degree | IP20 |
Rail |
TS 35 x 15
TS 35 x 7.5 |
Segment | Data surge protection |
Suitable for | RJ45 plug |
Version |
Cat.6
PoE 802.3 bt at Type 1 802.3 bt at Type 2 802.3 bt at Type 3 802.3 bt at Type 4 |
Pollution severity | 2 |
Surge voltage category | III |
Discharge current Imax (8/20µs) wire-PE | 10 kA |
Discharge current In (8/20µs) wire-PE | 10 kA |
Discharge current, Iimp (10/350 µs) | 1 kA |
Frequency range, max. | 250 MHz |
Insertion loss | ≤ 1 dB @ 250 MHz |
Lightning test current, Iimp (10/350 µs) Wire-PE | 1 kA |
Max. continuous voltage, Uc (AC) | 48 V |
Max. continuous voltage, Uc (DC) | 50 V |
Protection level, UP wire - PE | 550 V |
Protection level, UP wire - wire | 150 V |
Rated current IN | 1 A |
Rated voltage (DC) | 48 V |
Requirements category acc. to IEC 61643-21 |
D1
C1 C2 C3 |
Response time | <1 ns |
Signal transmission properties (-3 dB) | 250 kHz |
Standards | IEC 61643-21 |
Suitable for | RJ45 plug |
Surge current-carrying capacity C2 | 10 kA |
Surge current-carrying capacity D1 | 1 kA 10/350 μs |
Voltage type | AC/DC |
Volume resistance | <0.1 Ω |
Wire-PE capacitance @ 1 MHz, 1 Vrms | 20 pF |
Wire-wire capacitance @ 1 MHz, 1 Vrms | 30 pF |
Wire connection method | RJ45-Port |
Type of connection | RJ45-Port |
Voltage type | AC/DC |
Protection degree | IP20 |
Colour | Silver grey |
Time interval | 5 years |
Approval/Certificate/Document of Conformity | [EU_Konformitätserklärung / EU_Declaration_of_Conformity](https://mdcop.weidmueller.com/mediadelivery/asset/900_86273) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54141) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1348590000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1348590000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1348590000&norm=0) |
User Documentation | [Beipackzettel / Instruction sheet](https://mdcop.weidmueller.com/mediadelivery/asset/900_38520) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000943 |
ETIM 7.0 | EC000943 |
ETIM 8.0 | EC000943 |
ETIM 9.0 | EC000943 |
ETIM 10.0 | EC000943 |
ECLASS 9.0 | 27-13-08-07 |
ECLASS 9.1 | 27-13-08-07 |
ECLASS 10.0 | 27-13-08-07 |
ECLASS 11.0 | 27-13-08-07 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ECLASS 15.0 | 27-17-90-90 |
Approvals |   |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (UL) | E311081 |
Is accessory of
-
Item No.:1286540000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1240920000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1240910000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -10 °C...60 °C
-
Item No.:1412080000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 7x RJ45, 1 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1286560000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:1240870000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Single-mode, IP30, -10 °C...60 °C
-
Item No.:1286530000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:2435400000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -10 °C...60 °C
-
Item No.:1240900000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 8x RJ45, IP30, -10 °C...60 °C
-
Item No.:1412070000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 7x RJ45, 1 * SC Multi-mode, IP30, -10 °C...60 °C
-
Item No.:1240880000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * ST Multi-mode, IP30, -10 °C...60 °C
-
Item No.:1412120000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:1412110000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -10 °C...60 °C
-
Item No.:1240930000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -10 °C...60 °C
-
Item No.:1240840000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -10 °C...60 °C
-
Item No.:2435410000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X), 1 * combo-port (10/100/1000BaseT(X) or 100/1000BaseSFP), IP30, -40 °C...75 °C
-
Item No.:1240890000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Multi-mode, IP30, -10 °C...60 °C
-
Item No.:1286550000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 4 x RJ45, 1 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1286570000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1240850000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:1286590000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
-
Item No.:1286860000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
-
Item No.:1241000000Packaging unit:1 PC
Network switch, unmanaged, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
-
Item No.:1241270000Packaging unit:1 PC
Network switch, unmanaged, Gigabit Ethernet, Number of ports: 8 * RJ45 10/100/1000BaseT(X), IP30, -10 °C...60 °C
-
Item No.:1240940000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 8x RJ45, IP30, -40 °C...75 °C
-
Item No.:1504280000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -10 °C...60 °C
-
Item No.:1504310000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, IP30, -40 °C...75 °C
-
Item No.:1240990000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1241020000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:1345240000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 5x RJ45, 1 * SC Multi-mode, 2 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:1344770000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1504320000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, 0 °C...60 °C
-
Item No.:1286920000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -40 °C...75 °C
-
Item No.:1241380000Packaging unit:1 PC
Network switch, unmanaged PoE, Fast Ethernet, Number of ports: 2 * RJ45 10/100 BaseT(X), 4 * RJ45 10/100 BaseT(X) PoE+, IP30, -10 °C...60 °C
-
Item No.:1504340000Packaging unit:1 PC
Network switch, unmanaged PoE, Gigabit Ethernet, Number of ports: 4 * RJ45 10/100/1000BaseT(X) PoE+, 1 * RJ45 10/100/1000BaseT(X), IP30, -40 °C...75 °C
-
Item No.:1242090000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 2x DB9 for RS-232/422/485, Number of ports: 2x RJ45 10/100BASE-T(X), 2x DB9 for RS-232/422/485, IP30, 0 °C...60 °C
-
Item No.:1285830000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, Number of ports: 2x RJ45 10/100BASE-T(X), 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, -40 °C...75 °C
-
Item No.:1285840000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 2x DB9 for RS-232/422/485, Number of ports: 2x RJ45 10/100BASE-T(X), 2x DB9 for RS-232/422/485, IP30, -40 °C...75 °C
-
Item No.:1242080000Packaging unit:1 PC
Serial / Ethernet converter, 2x RJ45, 1x DB9 for RS-232, 1x terminal block for RS-422/485, Number of ports: 2x RJ45 10/100BASE-T(X), 1x DB9 for RS-232, 1x terminal block for RS-422/485, IP30, 0 °C...60 °C
-
Item No.:1286930000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -40 °C...75 °C
-
Item No.:1241290000Packaging unit:1 PC
Network switch, managed, Fast/Gigabit Ethernet, Number of ports: 3 * RJ45 10/100/1000BaseT(X), 7 * RJ45 10/100BaseT(X), IP30, -10 °C...60 °C
-
Item No.:1241100000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, 0 °C...60 °C
-
Item No.:1286820000Packaging unit:1 PC
Network switch, managed, Fast Ethernet, Number of ports: 16x RJ45, IP30, -40 °C...75 °C
-
Item No.:2536700000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -25 °C...60 °C
-
Item No.:2536680000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -25 °C...60 °C
-
Item No.:2536600000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, 0 °C...60 °C
-
Item No.:2536710000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536690000Packaging unit:1 PC
Wireless Access Point/Bridge/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:2536670000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, -40 °C...75 °C
-
Item No.:2536660000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, US-Model, IP30, 0 °C...60 °C
-
Item No.:2536650000Packaging unit:1 PC
Wireless Access Point/Client, IEEE 802.11 a/b/g/n, EU-Model, IP30, -40 °C...75 °C
-
Item No.:1286900000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Single-mode, IP30, -40 °C...75 °C
-
Item No.:1241420000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Single-mode, IP30, 0 °C...60 °C
-
Item No.:1241410000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * ST Multi-mode, IP30, 0 °C...60 °C
-
Item No.:1286880000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Multi-mode, IP30, -40 °C...75 °C
-
Item No.:1241400000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * SC Multi-mode, IP30, 0 °C...60 °C
-
Item No.:1286890000Packaging unit:1 PC
Media converter, Fast Ethernet, Number of ports: 1x RJ45, 1 * ST Multi-mode, IP30, -40 °C...75 °C
-
Item No.:2873920000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
-
-
Item No.:2873930000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
-
Item No.:2751270000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
-
Item No.:2751280000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G/2G), EU-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
-
Item No.:2739630000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, with integrated multi-band modem (4G/3G), US/EMEA-model, Fast Ethernet, 4x RJ45 10/100BaseT(X), IP30, -30 °C...70 °C
-
Item No.:2873910000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), IP20, -25 °C...70 °C
-
Item No.:2990450000Packaging unit:1 PC
Security/NAT/VPN/U-link Router, Gigabit Ethernet, 4x RJ45 10/100/1000BaseT(X), DNV, IP20, -25 °C...70 °C
-
Item No.:2923140000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 5, PV surplus charging possible Yes, 4G / LTE, PUSH IN
-
Item No.:2923060000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 5, PV surplus charging possible No, PUSH IN
-
Item No.:2923120000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 5, PV surplus charging possible Yes, PUSH IN
-
Item No.:2923090000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 15, PV surplus charging possible No, 4G / LTE, PUSH IN
-
Item No.:2923110000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 15, PV surplus charging possible Yes, PUSH IN
-
Item No.:2923070000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 50, PV surplus charging possible No, PUSH IN
-
Item No.:2923100000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 50, PV surplus charging possible No, 4G / LTE, PUSH IN
-
Item No.:2923080000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 5, PV surplus charging possible No, 4G / LTE, PUSH IN
-
Item No.:2923130000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 50, PV surplus charging possible Yes, PUSH IN
-
Item No.:2923050000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 15, PV surplus charging possible No, PUSH IN
-
Item No.:2923160000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 50, PV surplus charging possible Yes, 4G / LTE, PUSH IN
-
Item No.:2923150000Packaging unit:1 PC
Load management E-Mobility, Number of possible charging boxes connectable 15, PV surplus charging possible Yes, 4G / LTE, PUSH IN