Properties
Version | VG K (standard plastic cable gland), Cable glands, straight, PG 21, 11 mm, OD min. 13 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6 |
Order No. | 1569020000 |
Type | VG 21-K68 |
GTIN (EAN) | 4008190032234 |
Qty. | 25 items |
Height | 37 mm |
Height (inches) | 1.457 inch |
Length | 48 mm |
Length (inches) | 1.89 inch |
Net weight | 20.8 g |
Operating temperature | -40 °C...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Approval conditions |
DNV
UL cULus |
Certificate no. cable gland (cULus) | E-199260 - BS 16 |
Certificate no. cable gland (UL) | E-199260 - BS 16 |
AF size | 33 mm |
AF size 1 | 33 mm |
Cable glands | PG |
External thread | PG 21 |
Halogen | Yes |
Length of thread | 11 mm |
Material | Polyamide 6 |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Outer cable diameter, max. | 18 mm |
Outer cable diameter, min. | 13 mm |
Pitch of thread | 1.59 mm |
Protection class (UL) | Type 4X |
Protection degree |
IP67
IP68 - 5 bar (30 min.) |
Protection degree with GWDR |
IP54
IP66 IP67 IP68 - 5 bar (30 min.) |
Seal insert | CR |
Silicone | No |
Tightening torque | 8 Nm |
Torque for cap nut, max. | 6 Nm |
Torque for cap nut, min. | 5 Nm |
Torque for connecting adapter, max. | 4 Nm |
Torque for connecting adapter, min. | 3 Nm |
Torque for lock nut, max. | 4 Nm |
Torque for lock nut, min. | 3 Nm |
UL 94 flammability rating | V-2 |
Approval/Certificate/Document of Conformity | [EU Declaration of Conformity - Standard plastic cable gland made from Polyamide 6 - DE PS2480 210608 002ISS00](https://mdcop.weidmueller.com/mediadelivery/asset/900_250922) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54371) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1569020000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1569020000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000441 |
ETIM 7.0 | EC000441 |
ETIM 8.0 | EC000441 |
ETIM 9.0 | EC000441 |
ETIM 10.0 | EC000441 |
ECLASS 9.0 | 27-14-44-32 |
ECLASS 9.1 | 27-14-44-32 |
ECLASS 10.0 | 27-14-44-32 |
ECLASS 11.0 | 27-14-44-32 |
ECLASS 12.0 | 27-14-08-01 |
ECLASS 13.0 | 27-14-08-01 |
ECLASS 14.0 | 27-14-08-01 |
ECLASS 15.0 | 27-14-08-01 |
Approvals |  |
ROHS | Conform |
Accessories
-
Item No.:1719590000Packaging unit:100 PC
GWDR NP (flat gasket - neoprene), Sealing ring, PG 21, Neoprene
-
Item No.:1698220000Packaging unit:100 PC
SKMU PA (plastic locknut), Locknut, PG 21, 7 mm, Polyamid 6 (PA6 - GF30)
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesSealing ringsNeoprene flat gasket - GWDR NP
Cable Entry Systems and ComponentsCable GlandsSupplemental accessoriesLocknutsPlastic lock nuts, grey