VG M16 EXI 5-8 CR7J G4

VG Exi 7J (Ex plastic cable gland 7J Exi), Cable glands, straight, M 16, 10 mm, OD min. 5 - OD max. 8 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.), Polyamide 6

Produkt ID 2722220000

Approvals

Approvals
Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Height
Height (inches)
Length
Length (inches)
Net weight

Temperatures

Operating temperature

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Certificate numbers cable gland

Azonosítás
Certificate no. cable gland (IECEx)
Numero del certificato pressacavo (INMETRO)
Условия утверждения
케이블 글랜드(ATEX) 인증 번호

General information

AF size 1
AF size 2
Basic material
Cable gland
External thread
Halogen
Impact resistance
Length of thread
Notice d'installation
Operating temperature range, max.
Operating temperature range, min.
Outer cable diameter, max.
Outer cable diameter, min.
Pitch of thread
Protection degree
Protection degree with GWDR
Seal insert
Sealing
Standards
Tightening torque
Tipo de protección contra el fuego
Torque for cap nut, max.
Torque for cap nut, min.
Torque for connecting adapter, max.
UL 94 flammability rating
Utahovací moment připojovacího adaptéru, min.

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0