Properties
Version | Connecting sleeve (terminal), when screwed in, Width: 4 mm, Height: 4 mm, Depth: 12.2 mm, Number of poles: 1, Cu Zn |
Order No. | 1056500000 |
Type | VH 12.4/4/2.8 |
GTIN (EAN) | 4008190162771 |
Qty. | 50 items |
Depth | 12.2 mm |
Depth (inches) | 0.48 inch |
Height | 4 mm |
Height (inches) | 0.157 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Diameter | 4 mm |
Net weight | 0.68 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 73c55621-8329-401d-bde2-7fd78e0e60e4 |
Material | Cu Zn |
Colour | Silver grey |
Version | for cross-connection link |
Type of fixing | when screwed in |
Diameter | 4 mm |
Number of poles | 1 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60010) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1056500000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1056500000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |