Properties
Version | Connecting sleeve (terminal), when screwed in, Width: 4 mm, Height: 4 mm, Depth: 5 mm, Number of poles: 1, Copper |
Order No. | 0296800000 |
Type | VH 4.9/4/2.8 |
GTIN (EAN) | 4008190008000 |
Qty. | 100 items |
Depth | 5 mm |
Depth (inches) | 0.197 inch |
Height | 4 mm |
Height (inches) | 0.157 inch |
Width | 4 mm |
Width (inches) | 0.157 inch |
Diameter | 4 mm |
Net weight | 0.229 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Copper |
Colour | grey |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 1 |
Type | Cross-connector |
Diameter | 4 mm |
Installation advice | Direct mounting |
Number of poles | 1 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_74436) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0296800000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0296800000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |