Properties
Version | VPK (blanking plug in plastic), Blanking plug, in closed state, PG 13.5, 5 mm, IP65, Polyamid 6 (PA6 - GF30) |
Order No. | 0294960000 |
Type | VP 13,5-K54 |
GTIN (EAN) | 4008190152659 |
Qty. | 100 items |
Height | 5 mm |
Height (inches) | 0.197 inch |
Length | 10 mm |
Length (inches) | 0.394 inch |
Diameter | 20.4 mm |
Wall thickness, min. | 0.5 mm |
Wall thickness, max. | 4 mm |
Net weight | 1.8 g |
Operating temperature | -40 °C...100 °C |
REACH SVHC | / |
Cable glands | PG |
Diameter of sealing ring | 20.4 mm |
External thread | PG 13.5 |
Halogen | No |
Head diameter | 25 mm |
Length of thread | 5 mm |
Material | Polyamid 6 (PA6 - GF30) |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Protection degree | IP54 |
Protection degree with GWDR | IP65 |
UL 94 flammability rating | V-2 |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_53482) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.0294960000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=0294960000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=0294960000&norm=0) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000451 |
ETIM 7.0 | EC000451 |
ETIM 8.0 | EC000451 |
ETIM 9.0 | EC000451 |
ECLASS 9.0 | 27-14-44-25 |
ECLASS 9.1 | 27-14-44-33 |
ECLASS 10.0 | 27-14-44-25 |
ECLASS 11.0 | 27-14-44-25 |
ECLASS 12.0 | 27-14-08-05 |
ECLASS 13.0 | 27-14-08-05 |
ROHS | Conform |