Özellikler
Order No. | 2904360000 |
Type | VPU AC FB 16-2 |
GTIN (EAN) | 4099986009769 |
Qty. | 10 adet |
Depth | 14,7 mm |
Depth (inches) | 0,579 inch |
Height | 16,8 mm |
Height (inches) | 0,661 inch |
Width | 108 mm |
Width (inches) | 4,252 inch |
Net weight | 6,583 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | grey |
Number of poles | 2 |
Pitch in mm (P) | 17,8 mm |
Number of poles | 2 |
Colour | grey |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC000490 |
ETIM 7.0 | EC000490 |
ETIM 8.0 | EC000490 |
ETIM 9.0 | EC000490 |
ETIM 10.0 | EC000490 |
ECLASS 9.1 | 27-13-92-90 |
ECLASS 11.0 | 27-13-08-92 |
ECLASS 12.0 | 27-17-90-90 |
ECLASS 13.0 | 27-17-90-90 |
ECLASS 14.0 | 27-17-90-90 |
ECLASS 15.0 | 27-17-90-90 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:2859330000Ambalaj birimi:1 adet
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Ürün No.:3022890000Ambalaj birimi:1 adet
Surge voltage arrester, Low voltage, Surge protection, TN-C
-
Ürün No.:3022910000Ambalaj birimi:1 adet
Surge voltage arrester, Low voltage, Surge protection, TN-S, TT
-
Ürün No.:2859350000Ambalaj birimi:1 adet
Surge voltage arrester, Low voltage, Surge protection
-
Ürün No.:3022920000Ambalaj birimi:1 adet
Surge voltage arrester, Low voltage, with remote contact, Surge protection, TN-S, TT
-
Ürün No.:2859340000Ambalaj birimi:1 adet
Surge voltage arrester, Low voltage, Surge protection, Single-phase, TN
-
Ürün No.:3022900000Ambalaj birimi:1 adet
Surge voltage arrester, Low voltage, Surge protection, with remote contact, TN-C
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 V with integrated fuseOptical status indicator
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 V with integrated fuseSpare arrester
Lightning and Surge ProtectionSPDs for energy systemsAC voltageDIN rail TS 35Type I230 V / 400 V with integrated fuseOptical status indicator & remote alert