VPU III R 120V/6KV AC/DC

Surge voltage arrester, Low voltage, with remote contact, Single-phase

Tuotteen tunnus 1351630000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Humidity

Environmental Product Compliance

RoHS Compliance Status
REACH SVHC

Connection data, remote alert

Connection type
Cross-section for connected wire, solid core, max.
Cross-section for connected wire, solid core, min.
Max. torque
Stripping length

General data

Colour
Design
Mounting rail
Operating altitude
Optical function display
Protection degree
Segment
UL 94 flammability rating
Version

Insulation coordination acc. to EN 50178

Pollution severity
Surge voltage category

Rated data IEC / EN

Combined pulse UOC
Discharge current (type III)
Energy coordination (≤10 m)
Follow-on current extinguishing capability Ifi
Frequency range, max.
Frequency range, min.
Fuse protection
Integrated back-up fuse
Leakage current at Un
Low voltage network
Mains frequency at 250 Vmax
Max. continuous voltage, Uc (AC)
Number of poles
PE conductor current IPE
Protection level Up at IN (L/N-PE)
Rated current IN
Rated voltage (AC)
Rated voltage (DC)
Requirements category acc. to IEC 61643-11
Requirements class, acc. to EN 61643-11
Response time / fallback time
Short-circuit current rating ISCCR
Signalling contact
Standards
Temporary surge voltage (over-voltage) - TOV
Voltage type

Connection data

Stripping length
Stripping length, rated connection
Tightening torque, min.
Tightening torque, max.
Clamping range, rated connection
Clamping range, min.
Clamping range, max.
Wire cross-section, solid, min.
Wire cross-section, solid, max.
Wire connection cross section, finely stranded, min.
Wire connection cross section, finely stranded, max.
Conductor cross-section, flexible, AEH (DIN 46228-1), min.
Conductor cross-section, flexible, AEH (DIN 46228-1), max.
Connection cross-section, stranded, min.
Connection cross-section, stranded, max.

Electrical data

Voltage type

General data

Number of poles
Protection degree
Colour

Guarantee

Time interval

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0

Tender specification sheets

Long specification
Short specification