Properties
Version | Cross-connector (terminal), when screwed in, black, 17.5 A, Number of poles: 50, Pitch in mm (P): 6.20, Insulated: Yes, Width: 4.2 mm |
Order No. | 1635120000 |
Type | VQB 1.5/50 SW |
GTIN (EAN) | 4008190262761 |
Qty. | 5 items |
Depth | 12.85 mm |
Depth (inches) | 0.506 inch |
Height | 306.1 mm |
Height (inches) | 12.051 inch |
Width | 4.2 mm |
Width (inches) | 0.165 inch |
Net weight | 16.7 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | black |
Version | for cross-connection link |
Explosion-tested version | No |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Pitch in mm (P) | 6.2 mm |
Installation advice | Direct mounting |
Number of poles | 50 |
Rated current | 17.5 A |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62439) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1635120000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1635120000) |
User Documentation |
[Beipackzettel_VQB1.5.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35712)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Is accessory of
-
Item No.:7917030000Packaging unit:50 PC
Motor-connection terminal (Multi-level), Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 7, Number of levels: 4, TS 35, V-0, Wemid
-
Item No.:6269250000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, blue, 2.5 mm², 24 A, 250 V, Number of connections: 6, Number of levels: 3, TS 35
-
Item No.:1783790000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 17.5 A, 250 V, Number of connections: 5, Number of levels: 3, TS 35
-
Item No.:1784180000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 6, Number of levels: 3, TS 35
-
Item No.:1784120000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 1.5 mm², 17.5 A, 250 V, Number of connections: 6, Number of levels: 4, TS 35
-
Item No.:1784130000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 1.5 mm², 17.5 A, 250 V, Number of connections: 6, Number of levels: 4, TS 35
-
Item No.:2456030000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2456010000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2456020000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 3, Number of levels: 2
-
Item No.:2456000000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:2910900000Packaging unit:25 PC
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 17 A, 500 V, Number of connections: 4, Number of levels: 2
-
-
-
-
-
Item No.:1783940000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 30 V, Number of connections: 4, Number of levels: 3, TS 35
-
Item No.:1783970000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 30 V, Number of connections: 4, Number of levels: 3, TS 35
-
Item No.:1783950000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 30 V, Number of connections: 4, Number of levels: 3, TS 35
-
Item No.:1783820000Packaging unit:100 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 250 V, Number of connections: 4, Number of levels: 3, TS 35
-
Item No.:1783980000Packaging unit:50 PC
Initiator/actuator terminal, Screw connection, dark beige, 2.5 mm², 24 A, 30 V, Number of connections: 4, Number of levels: 3, TS 35
-
Item No.:8242040000Packaging unit:10 PC
DC/f transformer, Input : 0-10 V, Output : Frequency, 0...1/ 4/ 8/ 16 kHz
-
Item No.:8283810001Packaging unit:10 PC
Frequency signal converter, Input : Frequency, 0...50/ 100/ 500 Hz; 0...1/ 5/ 10/ 16 kHz, Output : 0-10 V