VSPC 2SL 12VAC EX

This product will soon be unavailable.

Last order date: /Date(1780264800000)/

Surge protection for instrumentation and control, without warning function / function indicator

Item No. 8953630000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.
Delivery status
Last order date

Dimensions and weights

Width
Width (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Humidity

Probability of failure

SIL in compliance with IEC 61508
MTTF
SFF
λges
PFH in 1*10-9 per hour

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Protection Ex - Data

ATEX - dust labelling
ATEX - gas labelling
Certificate No. (ATEX)
IECEx - dust labelling
IECEx - gas labelling
Input power, max. PI
Internal capacity, max. CI
Internal inductance, max. LI
Temperature class T4/135°C (-40°C ... +85°C) li
Temperature class T5/100°C (-40 ° C ... +75°C) li
Temperature class T6/85 °C (-40 °C ... +60°C) li

CSA protection data

Gas group C
Gas group D
Gas groups A, B
Internal capacity, max. CI
Internal inductance, max. LI

General data

Colour
Optical function display
protected binary signals
Protection degree
Segment
Version

Insulation coordination acc. to EN 50178

Pollution severity
Surge voltage category

Rated data IEC / EN

Dielectric strength at FG against PE
Discharge current Imax (8/20µs) GND-PE
Discharge current Imax (8/20µs) wire-PE
Discharge current Imax (8/20µs) wire-wire
Discharge current In (8/20µs) GND-PE
Discharge current In (8/20µs) wire-wire
Lightning test current, Iimp (10/350 µs) GND-PE
Lightning test current, Iimp (10/350 µs) Wire-PE
Lightning test current, Iimp (10/350 µs) wire-wire
Number of poles
Overload - failure mode
Protection level on output side Wire-PE 1kV/µs, typically
Protection level on output side Wire-wire 1 kV/µs, typically
Protection level on output side Wire-wire 8/20 µs, typically
Pulse-reset capacity
Rated current IN
Rated load current IL
Rated voltage (AC)
Signal transmission properties (-3 dB)
Surge current-carrying capacity C1
Surge current-carrying capacity C2
Surge current-carrying capacity C3
Surge current-carrying capacity D1
Volume resistance

Further details of approvals

GOST certificate

Connection data

Type of connection

General data

Number of poles
Protection degree
Colour

Ratings IECEx/ATEX/cUL

ATEX - dust labelling
ATEX - gas labelling
ATEX certificate
Certificate No. (ATEX)
IEC Ex certificate
IECEx - dust labelling
IECEx - gas labelling
cUL certificate

Guarantee

Time interval

Important note

Product information

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0

Tender specification sheets

Long specification
Short specification