VSPC 2SL 48VAC EX

Surge protection for instrumentation and control, without warning function / function indicator

Item No. 8953640000

Approvals

Approvals
ROHS

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Width
Width (inches)
Net weight

Temperatures

Storage temperature
Ambient temperature
Operating temperature
Humidity

Probability of failure

Safety integrity level (SIL) in compliance with IEC 61508
MTTF
SFF
λges
PFH in 1*10-9 per hour

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Protection Ex - Data

ATEX - dust labelling
ATEX - gas labelling
Certificate No. (ATEX)
IECEx - dust labelling
IECEx - gas labelling
Input power, max. PI
Internal capacity, max. CI
Internal inductance, max. LI
Temperature class T4/135°C (-40°C ... +85°C) li
Temperature class T5/100°C (-40 ° C ... +75°C) li
Temperature class T6/85 °C (-40 °C ... +60°C) li

CSA protection data

Gas group C
Gas group D
Gas groups A, B
Internal capacity, max. CI
Internal inductance, max. LI

General data

Colour
Optical function display
protected binary signals
Protection degree
Segment
Version

Insulation coordination acc. to EN 50178

Pollution severity
Surge voltage category

Rated data IEC / EN

Dielectric strength at FG against PE
Discharge current Imax (8/20µs) GND-PE
Discharge current Imax (8/20µs) wire-PE
Discharge current Imax (8/20µs) wire-wire
Discharge current In (8/20µs) GND-PE
Discharge current In (8/20µs) wire-wire
Lightning test current, Iimp (10/350 µs) GND-PE
Lightning test current, Iimp (10/350 µs) Wire-PE
Lightning test current, Iimp (10/350 µs) wire-wire
Number of poles
Overload - failure mode
Protection level on output side Wire-PE 1kV/µs, typically
Protection level on output side Wire-wire 1 kV/µs, typically
Protection level on output side Wire-wire 8/20 µs, typically
Protection level, UP wire - PE
Protection level, UP wire - wire
Pulse-reset capacity
Rated current
Rated load current
Rated voltage (AC)
Rated voltage (DC)
Signal transmission properties (-3 dB)
Surge current-carrying capacity C1
Surge current-carrying capacity C2
Surge current-carrying capacity C3
Surge current-carrying capacity D1
Voltage type
Volume resistance

Further details of approvals

GOST certificate

Connection data

Type of connection

Electrical data

Voltage type

General data

Number of poles
Protection degree
Colour

Ratings IECEx/ATEX/cUL

ATEX - dust labelling
ATEX - gas labelling
Certificate No. (ATEX)
IECEx - dust labelling
IECEx - gas labelling

Guarantee

Time interval

Important note

Product information

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0

Tender specification sheets

Long specification
Short specification