VSPC TELE UK0 2WIRE

Surge protection for instrumentation and control, without warning function / function indicator

Tuotteen tunnus 8924660000

Approvals

Approvals
ROHS
UL File Number Search
Certificate No. (UL)

General ordering data

Version
Order No.
Type
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Height
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Storage temperature
Operating temperature
Humidity

Probability of failure

SIL in compliance with IEC 61508
MTTF
SFF
λges
PFH in 1*10-9 per hour

Environmental Product Compliance

RoHS Compliance Status
RoHS Exemption (if applicable/known)
REACH SVHC
SCIP

Rated data UL

Certificate No. (UL)
UL certificate

CSA protection data

Gas group C
Gas group D
Gas groups A, B
Input voltage, max. Ui
Internal capacity, max. CI
Internal inductance, max. LI

General data

Colour
Design
Optical function display
Segment
UL 94 flammability rating
Version

Insulation coordination acc. to EN 50178

Pollution severity
Surge voltage category

Rated data IEC / EN

Discharge current Imax (8/20µs) GND-PE
Discharge current Imax (8/20µs) wire-PE
Discharge current Imax (8/20µs) wire-wire
Discharge current In (8/20µs) GND-PE
Discharge current In (8/20µs) wire-PE
Discharge current In (8/20µs) wire-wire
Lightning test current, Iimp (10/350 µs) GND-PE
Lightning test current, Iimp (10/350 µs) Wire-PE
Lightning test current, Iimp (10/350 µs) wire-wire
Max. continuous voltage, Uc (AC)
Max. continuous voltage, Uc (DC)
Number of poles
Overload - failure mode
Protection level on output side Wire-PE 1kV/µs, typically
Protection level on output side Wire-wire 1 kV/µs, typically
Protection level on output side Wire-wire 8/20 µs, typically
Pulse-reset capacity
Rated current IN
Rated load current IL
Rated voltage (AC)
Rated voltage (DC)
Requirements category acc. to IEC 61643-21
Signal transmission properties (-3 dB)
Signalling contact
Standards
Surge current-carrying capacity C1
Surge current-carrying capacity C2
Surge current-carrying capacity C3
Surge current-carrying capacity D1
Voltage type
Volume resistance

Further details of approvals

GOST certificate

Connection data

Type of connection

Electrical data

Voltage type

General data

Number of poles
Colour

Ratings IECEx/ATEX/cUL

cUL certificate

Guarantee

Time interval

Important note

Product information

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0

Tender specification sheets

Long specification
Short specification