Approvals
Approvals
ROHS
UL File Number Search
Certificate No. (UL)
General ordering data
Version
Order No.
Type
GTIN (EAN)
Ilość
Dimensions and weights
Depth
Depth (inches)
Posizione verticale
Height (inches)
Anchura
Width (inches)
Net weight
Temperatures
Temperatura de almacenamiento
Operating temperature
Влажность
Probability of failure
SIL in compliance with IEC 61508
MTTF
SFF
λges
PFH in 1*10-9 per hour
Environmental Product Compliance
Stato conformità RoHS
RoHS alóli kivétel (ha van/ismert ilyen)
REACH SVHC
SCIP
Rated data UL
Certificate No. (UL)
UL certificate
CSA protection data
Gas group C
Gas group D
Gas groups A, B
Input voltage, max. Ui
Input-current, max. II
Internal capacity, max. CI
Internal inductance, max. LI
General data
Colour
Design
Isolating function
Mounting rail
Optical function display
Protection degree
Segment
UL 94 flammability rating
Version
Insulation coordination acc. to EN 50178
Pollution severity
Surge voltage category
Rated data IEC / EN
Dielectric strength at FG against PE
Discharge current Imax (8/20µs) wire-PE
Discharge current Imax (8/20µs) wire-wire
Discharge current In (8/20µs) wire-PE
Discharge current In (8/20µs) wire-wire
Discharge current, max. (8/20 µs)
Fuse protection
Insertion loss
Kapacita nulování pulzů
Lightning test current Iimp (10/350 µs)
Lightning test current, Iimp (10/350 µs) Wire-PE
Max. continuous voltage, Uc (AC)
Max. continuous voltage, Uc (DC)
Number of poles
Overload - failure mode
Protection level UP (typ.)
Proudová zatížitelnost při rázovém proudu C3
Proudová zatížitelnost při rázovém proudu D1
Rated current IN
Rated voltage (AC)
Rated voltage (DC)
Requirements category acc. to IEC 61643-21
Standards
Surge current-carrying capacity C2
Vlastnosti při přenosu signálu (-3 dB)
Voltage type
Volume resistance
Further details of approvals
GOST certificate
Connection data
Stripping length
Type of connection
Tightening torque, min.
Tightening torque, max.
Clamping range, min.
Clamping range, max.
Wire cross-section, solid, min.
Wire cross-section, solid, max.
Conductor cross-section, flexible, AEH (DIN 46228-1), min.
Conductor cross-section, flexible, AEH (DIN 46228-1), max.
Connection cross-section, stranded, min.
Connection cross-section, stranded, max.
Electrical data
Voltage type
General data
Number of poles
Protection degree
Colour
Ratings IECEx/ATEX/cUL
cUL certificate
Important note
제품 정보
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0
Tender specification sheets
Long specification
Short specification