Properties
Version | Testing tools, Testing device |
Order No. | 2436690000 |
Type | VT CTL |
GTIN (EAN) | 4050118450040 |
Qty. | 1 items |
Net weight | 143.5 g |
RoHS Compliance Status | Compliant |
REACH SVHC | Lead 7439-92-1 |
SCIP | b05b5122-6117-4cb0-b28c-df32f921fa36 |
Description of article | Continuity testers |
AC voltage measuring range | 0.1 - 400 V |
Battery type | 1.5 V type AAA battery |
Continuity test | Yes - optical + buzzer |
Display | Visual & acoustic |
Protection degree | IP44 |
Tested and approved according to | DIN EN 61010-1 |
User Documentation | [Manual](https://mdcop.weidmueller.com/mediadelivery/asset/900_79773) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000494 |
ETIM 7.0 | EC000494 |
ETIM 8.0 | EC000494 |
ETIM 9.0 | EC000494 |
ETIM 10.0 | EC000494 |
ECLASS 9.0 | 27-20-03-08 |
ECLASS 9.1 | 27-20-03-08 |
ECLASS 10.0 | 27-20-03-08 |
ECLASS 11.0 | 27-20-03-08 |
ECLASS 12.0 | 27-20-03-08 |
ECLASS 13.0 | 27-20-03-08 |
ECLASS 14.0 | 27-20-03-08 |
ECLASS 15.0 | 27-20-03-08 |
Approvals |  |
ROHS | Conform |