Properties
Version | SlimFix, Conductor and cable markers, 4.8 - 7.4 mm, 21 x 7.4 mm, white |
Order No. | 1689470001 |
Type | VT SF 5/21 MC NE WS V0 |
GTIN (EAN) | 4008190872571 |
Qty. | 160 items |
Depth | 8 mm |
Depth (inches) | 0.315 inch |
Height | 21 mm |
Height (inches) | 0.827 inch |
Width | 7.4 mm |
Width (inches) | 0.291 inch |
Net weight | 0.875 g |
Operating temperature range | -50...120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Colour | white |
compatible printer | [PRINTJET CONNECT](~/p/2715590000) |
Halogen | No |
Material | Polyamide 66 |
Number of markers per combination | 1 MultiCard = Conductor and cable markers |
Number of markers per packaging unit |
|
Operating temperature range | -50...120 °C |
Operating temperature range, max. | 120 °C |
Operating temperature range, min. | -50 °C |
Recommended industries |
Transportation
Machinery |
Size of labelling field | 21 x 7.4 mm |
Type of printing | neutral |
UL 94 flammability rating | V-0 |
Width | 7.4 mm |
Conductor cross-section, max. | 10 mm² |
Conductor cross-section, min. | 6 mm² |
Conductor O.D. | 4.8 - 7.4 mm |
Conductor O.D., max. | 7.4 mm |
Conductor O.D., min. | 4.8 mm |
Cross-section for connected wire | 6 - 10 mm² |
Halogen | No |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_62835) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1689470001) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1689470001) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001530 |
ETIM 7.0 | EC001530 |
ETIM 8.0 | EC001530 |
ETIM 9.0 | EC001530 |
ETIM 10.0 | EC001530 |
ECLASS 9.0 | 27-40-04-01 |
ECLASS 9.1 | 27-40-04-01 |
ECLASS 10.0 | 27-40-04-01 |
ECLASS 11.0 | 27-28-11-02 |
ECLASS 12.0 | 27-28-11-02 |
ECLASS 13.0 | 27-28-11-02 |
ECLASS 14.0 | 27-28-11-02 |
ECLASS 15.0 | 27-28-11-02 |
ROHS | Conform |
Is accessory of
-
Item No.:1010840015Packaging unit:1 PC
System cable, M12 D-code – IP 67 straight pin, Open, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), Radox GKW S, 1.5 m
-
Item No.:1433940005Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 0.5 m
-
Item No.:1433940030Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 3 m
-
Item No.:1433940020Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 2 m
-
Item No.:1433940050Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 5 m
-
Item No.:1433940010Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 1 m
-
Item No.:1433940100Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 10 m
-
Item No.:1433960100Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 62.5 µm, LSZH, 10 m
-
Item No.:1433960010Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 62.5 µm, LSZH, 1 m
-
Item No.:1433960005Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 62.5 µm, LSZH, 0.5 m
-
Item No.:1433960050Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 62.5 µm, LSZH, 5 m
-
Item No.:1433960020Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 62.5 µm, LSZH, 2 m
-
Item No.:1433960030Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 62.5 µm, LSZH, 3 m
-
Item No.:8979030000Packaging unit:1 PC
Dragline cable, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, PUR, 100 m
-
Item No.:8979020000Packaging unit:1 PC
Dragline cable, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, PUR, 10 m
-
Item No.:1433970030Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 50 µm, LSZH, 3 m
-
Item No.:1433970020Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 50 µm, LSZH, 2 m
-
Item No.:1433970050Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 50 µm, LSZH, 5 m
-
Item No.:1433970010Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 50 µm, LSZH, 1 m
-
Item No.:1433970005Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 50 µm, LSZH, 0.5 m
-
Item No.:1433970100Packaging unit:1 PC
Patch cable, duplex clip included, SC duplex IP 20, SC duplex IP 20, 50 µm, LSZH, 10 m
-
Item No.:8876352000Packaging unit:1 PC
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 50 µm, PVC, 200 m
-
Item No.:8876350200Packaging unit:1 PC
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 50 µm, PVC, 20 m
-
Item No.:8876351000Packaging unit:1 PC
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 50 µm, PVC, 100 m
-
Item No.:8876350250Packaging unit:1 PC
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 50 µm, PVC, 25 m
-
Item No.:8876350600Packaging unit:1 PC
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 50 µm, PVC, 60 m
-
Item No.:8876350750Packaging unit:1 PC
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 50 µm, PVC, 75 m
-
Item No.:8876351300Packaging unit:1 PC
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 50 µm, PVC, 130 m
-
Item No.:8876350500Packaging unit:1 PC
Pre-assembled patch cable, crossover, SC duplex IP 20, SC duplex IP 20, 50 µm, PVC, 50 m
-
Item No.:8813210000Packaging unit:1 PC
Dragline cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
-
Item No.:8960670000Packaging unit:1 PC
Dragline cable, Cat.5 (ISO/IEC 11801) / Cat.5e (TIA T568-B), PUR, 100 m
-
Item No.:1220930000Packaging unit:1 PC
Dragline cable, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, PUR, 5 m
-
Item No.:2903650005Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 0.5 m
-
Item No.:2903650020Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 2 m
-
Item No.:2903650050Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 5 m
-
Item No.:2903650010Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 1 m
-
Item No.:2903650030Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 3 m
-
Item No.:2903650015Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, LSZH, 1.5 m
-
Item No.:1433990020Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 50 µm, LSZH, 2 m
-
Item No.:1433990010Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 50 µm, LSZH, 1 m
-
Item No.:1433990100Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 50 µm, LSZH, 10 m
-
Item No.:1433990005Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 50 µm, LSZH, 0.5 m
-
Item No.:1433990050Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 50 µm, LSZH, 5 m
-
Item No.:1433990030Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 50 µm, LSZH, 3 m
-
Item No.:1433930020Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, LSZH, 2 m
-
Item No.:1433930030Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, LSZH, 3 m
-
Item No.:1433930005Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, LSZH, 0.5 m
-
Item No.:1433930010Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, LSZH, 1 m
-
Item No.:1433930050Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, LSZH, 5 m
-
Item No.:1433930100Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 62.5 µm, LSZH, 10 m
-
Item No.:1273430005Packaging unit:1 PC
Connecting line, PROFINET, SCRJ IP 20, SCRJ IP 20, 980 µm, 0.5 m
-
Item No.:1273430030Packaging unit:1 PC
Connecting line, PROFINET, SCRJ IP 20, SCRJ IP 20, 980 µm, 3 m
-
Item No.:1273430100Packaging unit:1 PC
Connecting line, PROFINET, SCRJ IP 20, SCRJ IP 20, 980 µm, 10 m
-
Item No.:1273430010Packaging unit:1 PC
Connecting line, PROFINET, SCRJ IP 20, SCRJ IP 20, 980 µm, 1 m
-
Item No.:1273430003Packaging unit:1 PC
Connecting line, PROFINET, SCRJ IP 20, SCRJ IP 20, 980 µm, 0.3 m
-
Item No.:1273430200Packaging unit:1 PC
Connecting line, PROFINET, SCRJ IP 20, SCRJ IP 20, 980 µm, 20 m
-
Item No.:1273430050Packaging unit:1 PC
Connecting line, PROFINET, SCRJ IP 20, SCRJ IP 20, 980 µm, 5 m
-
Item No.:1273430002Packaging unit:1 PC
Connecting line, PROFINET, SCRJ IP 20, SCRJ IP 20, 980 µm, 0.2 m
-
Item No.:1433980050Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 62.5 µm, LSZH, 5 m
-
Item No.:1433980010Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 62.5 µm, LSZH, 1 m
-
Item No.:1433980020Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 62.5 µm, LSZH, 2 m
-
Item No.:1433980005Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 62.5 µm, LSZH, 0.5 m
-
Item No.:1433980030Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 62.5 µm, LSZH, 3 m
-
Item No.:1433980100Packaging unit:1 PC
Patch cable, ST IP 20, ST IP 20, 62.5 µm, LSZH, 10 m
-
Item No.:8961100000Packaging unit:1 PC
Pre-assembled patch cable, crossover, ST IP 20, ST IP 20, 9 µm, LSZH, 2 m
-
Item No.:1276880000Packaging unit:1 PC
Pre-assembled patch cable, crossover, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, PVC, 1 m
-
Item No.:1062550000Packaging unit:1 PC
Pre-assembled patch cable, crossover, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, PVC, 5 m
-
Item No.:1062580000Packaging unit:1 PC
Pre-assembled patch cable, crossover, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, PVC, 10 m
-
Item No.:1062570000Packaging unit:1 PC
Pre-assembled patch cable, crossover, LC-Duplex IP 20, LC-Duplex IP 20, 50 µm, PVC, 2 m
-
Item No.:1449420200Packaging unit:1 PC
Dragline cable, SC IP 67 PushPull V14 metal, SC IP 67 PushPull V14 metal, 9 µm, PUR, 20 m
-
Item No.:1449420250Packaging unit:1 PC
Dragline cable, SC IP 67 PushPull V14 metal, SC IP 67 PushPull V14 metal, 9 µm, PUR, 25 m
-
Item No.:1449420100Packaging unit:1 PC
Dragline cable, SC IP 67 PushPull V14 metal, SC IP 67 PushPull V14 metal, 9 µm, PUR, 10 m
-
Item No.:1449420400Packaging unit:1 PC
Dragline cable, SC IP 67 PushPull V14 metal, SC IP 67 PushPull V14 metal, 9 µm, PUR, 40 m
-
Item No.:1449420050Packaging unit:1 PC
Dragline cable, SC IP 67 PushPull V14 metal, SC IP 67 PushPull V14 metal, 9 µm, PUR, 5 m
-
Item No.:1433950050Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 9 µm, LSZH, 5 m
-
Item No.:1433950150Packaging unit:1 PC
Pre-assembled patch cable, crossover, LC-Duplex IP 20, LC-Duplex IP 20, 9 µm, LSZH, 15 m
-
Item No.:1433950005Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 9 µm, LSZH, 0.5 m
-
Item No.:1433950020Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 9 µm, LSZH, 2 m
-
Item No.:1433950030Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 9 µm, LSZH, 3 m
-
Item No.:1433950200Packaging unit:1 PC
Pre-assembled patch cable, crossover, LC-Duplex IP 20, LC-Duplex IP 20, 9 µm, LSZH, 20 m
-
Item No.:1433950010Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 9 µm, LSZH, 1 m
-
Item No.:1433950100Packaging unit:1 PC
Patch cable, duplex clip included, LC-Duplex IP 20, LC-Duplex IP 20, 9 µm, LSZH, 10 m
-
Item No.:1318012000Packaging unit:1 PC
Dragline cable, SC IP 67 bayonet V01 metal, SC IP 67 bayonet V01 metal, 62.5 µm, PUR, 200 m
-
Item No.:1318012500Packaging unit:1 PC
Dragline cable, SC IP 67 bayonet V01 metal, SC IP 67 bayonet V01 metal, 62.5 µm, PUR, 250 m
-
Item No.:1318016000Packaging unit:1 PC
Dragline cable, SC IP 67 bayonet V01 metal, SC IP 67 bayonet V01 metal, 62.5 µm, PUR, 600 m
-
Item No.:1318011000Packaging unit:1 PC
Dragline cable, SC IP 67 bayonet V01 metal, SC IP 67 bayonet V01 metal, 62.5 µm, PUR, 100 m
-
Item No.:1318011500Packaging unit:1 PC
Dragline cable, SC IP 67 bayonet V01 metal, SC IP 67 bayonet V01 metal, 62.5 µm, PUR, 150 m