WAD 4 GE BED

Terminal cover, yellow, PA 66, Height: 19.8 mm, Width: 4.5 mm, Depth: 9.6 mm, V-2

Item No. 1072000000

Properties

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier4 mm²
  • WDU 4N
    Item No.:
    1042600000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 500 V, Number of connections: 2

  • WDU 4N BL
    Item No.:
    1042680000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 500 V, Number of connections: 2

  • Terminal BlocksAccessoriesEnd bracketsTS 35SAK-Series
  • EW 35/SCHA/M3
    Item No.:
    0258660000
    Packaging unit:
    20 PC

    End bracket, beige, TS 35, V-2, Wemid, Width: 16.5 mm, 100 °C

  • EW 35 GR 7032
    Item No.:
    0383530000
    Packaging unit:
    50 PC

    End bracket, grey, TS 35, V-0, Wemid, Width: 9 mm, 120 °C

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks2-tier2.5 mm²
  • WDK 2.5 ZQV BL
    Item No.:
    1041180000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 ZQV GE
    Item No.:
    1068040000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, yellow, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5V BL
    Item No.:
    1022380000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 ZQV BR
    Item No.:
    1067950000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, brown, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5DU-PE
    Item No.:
    1036400000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 ZQV OR
    Item No.:
    1067990000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 ZQV SW
    Item No.:
    1067940000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, black, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 OR
    Item No.:
    1021560000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 GR
    Item No.:
    1255280000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, grey, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 ZQV GN
    Item No.:
    1067960000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, green, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 ZQV WS
    Item No.:
    1068030000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, white, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5V OR
    Item No.:
    1022360000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5V ZQV BL
    Item No.:
    2739610000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5V
    Item No.:
    1022300000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5/10
    Item No.:
    1025700000
    Packaging unit:
    10 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5V ZQV OR
    Item No.:
    2732600000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5V GE
    Item No.:
    1022350000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, yellow, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5
    Item No.:
    1021500000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5V ZQV
    Item No.:
    2739600000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 ZQV GR
    Item No.:
    1067970000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, grey, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 ZQV
    Item No.:
    1041100000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 BL
    Item No.:
    1021580000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 ZQV RT
    Item No.:
    1068010000
    Packaging unit:
    100 PC

    Multi-tier modular terminal, Screw connection, red, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular terminal blocks with electronic components2-tier2.5 mm²
  • WDK 2.5/D
    Item No.:
    1023200000
    Packaging unit:
    100 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35

  • WDK 2.5/MOV
    Item No.:
    1833690000
    Packaging unit:
    50 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 4, Number of levels: 2, TS 35

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardterminal blocks with miscellaneous connection1-tier2.5 mm²
  • WDU 2.5 FF 2X2.8
    Item No.:
    1021900000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 1 mm², Flat-blade connection

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardFeed-through terminal blocks1-tier1.5 mm²
  • WDU 1.5/ZZ BL
    Item No.:
    1031480000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 1.5 mm², 17.5 A, 800 V, Number of connections: 4

  • WDU 1.5/ZZ
    Item No.:
    1031400000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, dark beige, 1.5 mm², 17.5 A, 800 V, Number of connections: 4

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesCompactFeed-through terminal blocks1-tier2.5 mm²
  • WDU 2.5N ZQV SW
    Item No.:
    2896070000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, black, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • WDU 2.5N ZQV WS
    Item No.:
    2896080000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, white, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • WDU 2.5N GE/SW
    Item No.:
    2429780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • WDU 2.5N ZQV RT
    Item No.:
    2896090000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, red, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • WDU 2.5N/600UL
    Item No.:
    1730940000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2

  • WDU 2.5N OR
    Item No.:
    1023760000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, orange, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • WDU 2.5N ZQV
    Item No.:
    1040800000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • WDU 2.5N ZQV BL
    Item No.:
    1040880000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • WDU 2.5N BL
    Item No.:
    1023780000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2

  • WDU 2.5N
    Item No.:
    1023700000
    Packaging unit:
    100 PC

    Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2