Properties
Version | Group markers, Cover, 33.3 x 5 mm, Pitch in mm (P): 5.00 WDU 2.5, WEW 35/2, ZEW 35/2, yellow |
Order No. | 1120450000 |
Type | WAD 5 MC B GE/SW |
GTIN (EAN) | 4032248901272 |
Qty. | 48 items |
Depth | 11.74 mm |
Depth (inches) | 0.462 inch |
Height | 33.3 mm |
Height (inches) | 1.311 inch |
Width | 5 mm |
Width (inches) | 0.197 inch |
Net weight | 1.439 g |
Operating temperature range | -40...100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Application/manufacturer |
WDU 2.5
WEW 35/2 ZEW 35/2 |
Colour | yellow |
Colour of printing | black |
Halogen | No |
Material | Polyamide 66 |
Material colour according to resistance code | 4 |
Number of markers per combination | 1 MultiCard = Cover |
Number of markers per packaging unit |
|
Operating temperature range | -40...100 °C |
Operating temperature range, max. | 100 °C |
Operating temperature range, min. | -40 °C |
Printed characters | Symbols |
Type of printing | Symbols |
UL 94 flammability rating | V-2 |
Width | 5 mm |
Pitch in mm (P) | 5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60437) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1120450000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1120450000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Is accessory of
-
Item No.:2868370000Packaging unit:20 PC
Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2
-
Item No.:1021900000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 1 mm², Flat-blade connection
-
Item No.:1022200000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Solder connection
-
Item No.:1022100000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
-
Item No.:1021200000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
-
Item No.:2690440000Packaging unit:25 PC
End bracket, blue, TS 35, V-0, Wemid, Width: 6.1 mm, 130 °C
-
Item No.:1021700000Packaging unit:50 PC
Multi-tier modular terminal, Flat-blade connection, dark beige, 1 mm², 400 V, Number of connections: 8, Number of levels: 2, TS 35, V-0
-
Item No.:1021600000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 2, Number of levels: 2, TS 35, V-0
-
Item No.:1023600000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:8025610000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1023100000Packaging unit:50 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8013140000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:8023630000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:8014670000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8023610000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:2555650000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:8010040000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:1023500000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1303670000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:1023400000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1023300000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8013840000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 230 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022600000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8006320000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 115 V, 115 V, Number of connections: 3, Number of levels: 2, TS 35