Properties
Version | Bolt-type screw terminals, Hood, beige, 40.6 mm |
Order No. | 1070460000 |
Type | WAH 120/KURZ |
GTIN (EAN) | 4008190191047 |
Qty. | 10 items |
Depth | 34.5 mm |
Depth (inches) | 1.358 inch |
Height | 64 mm |
Height (inches) | 2.52 inch |
Width | 40.6 mm |
Width (inches) | 1.598 inch |
Net weight | 10.3 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 100 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Polyamide 66 |
Colour | beige |
UL 94 flammability rating | V-2 |
Explosion-tested version | No |
Type of fixing | Snap-on |
Pitch in mm (P) | 42 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60241) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1070460000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1070460000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:1049240000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection, Direct mounting, TS 35
-
Item No.:1028500000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection, Direct mounting
-
Item No.:1028580000Packaging unit:5 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1029500000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
-
Item No.:1857540000Packaging unit:4 PC
Bolt-type screw terminals, Feed-through terminal, Rated cross-section: 120 mm², Threaded stud connection
Terminal BlocksUniversal rangeStud technologyWF/WFF-Series2 Studs120 mm²