Özellikler
Version | End plate for terminals, brown, Height: 56 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No |
Order No. | 1050070000 |
Type | WAP 2.5-10 BR |
GTIN (EAN) | 4008190455507 |
Qty. | 50 adet |
Depth | 33,5 mm |
Depth (inches) | 1,319 inch |
Height | 56 mm |
Height (inches) | 2,205 inch |
Width | 1,5 mm |
Width (inches) | 0,059 inch |
Net weight | 2,58 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | brown |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice | Direct mounting |
Snap-on | No |
TS 35 offset | 53,5 mm |
Installation advice | Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_223801) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1050070000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1050070000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
aksesuarıdır
-
Ürün No.:1027800000Ambalaj birimi:10 adet
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:1027700000Ambalaj birimi:10 adet
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:8161820000Ambalaj birimi:10 adet
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:1027300000Ambalaj birimi:10 adet
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:1027400000Ambalaj birimi:10 adet
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:1027500000Ambalaj birimi:10 adet
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:1028000000Ambalaj birimi:10 adet
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:1027600000Ambalaj birimi:10 adet
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:1027000000Ambalaj birimi:10 adet
Component terminal block, Screw connection, dark beige, 4 mm², 250 V, 250 V, Number of connections: 2, Number of levels: 1, TS 35
-
Ürün No.:1021800000Ambalaj birimi:100 adet
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
-
Ürün No.:1021900000Ambalaj birimi:100 adet
W-Series, Feed-through terminal, Rated cross-section: 1 mm², Flat-blade connection
-
Ürün No.:1022100000Ambalaj birimi:100 adet
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
-
Ürün No.:1022200000Ambalaj birimi:100 adet
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Solder connection