Properties
Version | End plate for terminals, dark beige, Height: 69 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No |
Order No. | 1059100000 |
Type | WAP WDK2.5 |
GTIN (EAN) | 4008190101954 |
Qty. | 20 items |
Depth | 54.5 mm |
Depth (inches) | 2.146 inch |
Height | 69 mm |
Height (inches) | 2.717 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 4.587 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice |
Feed-through (bushing)
Direct mounting |
Snap-on | No |
Installation advice |
Feed-through (bushing)
Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60032) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1059100000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1059100000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ETIM 10.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ECLASS 15.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1025700000Packaging unit:10 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1067990000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1021500000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1021560000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1068010000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, red, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2739600000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022360000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2739610000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022300000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1021580000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1067950000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, brown, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1067940000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, black, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:2732600000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1068040000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, yellow, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1041100000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1036400000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1067970000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, grey, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1068030000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, white, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022380000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1255280000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, grey, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1067960000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, green, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022350000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, yellow, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1041180000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:0590080000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, blue, 4 mm², 500 V, Number of connections: 4, Number of levels: 2, TS 32, V-2
-
Item No.:2555650000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:8010040000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:8013140000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:1023600000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:1833690000Packaging unit:50 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8023630000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:1022600000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8023610000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:1023200000Packaging unit:100 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8013840000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 230 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1023300000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1023500000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1023100000Packaging unit:50 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8006320000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 115 V, 115 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:1023400000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8025610000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1303670000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:8014670000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1036300000Packaging unit:50 PC
Multi-tier PE terminal, Screw connection, Green/yellow, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0, Wemid
-
Item No.:1021700000Packaging unit:50 PC
Multi-tier modular terminal, Flat-blade connection, dark beige, 1 mm², 400 V, Number of connections: 8, Number of levels: 2, TS 35, V-0
-
Item No.:1021600000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 2, Number of levels: 2, TS 35, V-0