Properties
Version | End plate for terminals, dark beige, Height: 68.88 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: Yes |
Order No. | 1905150000 |
Type | WAP WDU/WTR4/ZZ |
GTIN (EAN) | 4032248523405 |
Qty. | 50 items |
Depth | 40.95 mm |
Depth (inches) | 1.612 inch |
68.88 mm | |
Height (inches) | 2.712 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 2.25 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice |
Feed-through (bushing)
Direct mounting |
Snap-on | Yes |
Installation advice |
Feed-through (bushing)
Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_64709) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1905150000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1905150000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1905150000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1905130000Packaging unit:50 PC
PE terminal, Screw connection, Green/yellow, 4 mm², 800 V, Number of connections: 4, Number of levels: 1, TS 35, V-0, Wemid
-
Item No.:1905060000Packaging unit:50 PC
Feed-through terminal block, Screw connection, dark beige, 4 mm², 32 A, 800 V, Number of connections: 4
-
Item No.:1114720000Packaging unit:50 PC
Feed-through terminal block, Screw connection, blue, 4 mm², 32 A, 800 V, Number of connections: 4
-
Item No.:1231330000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2436420000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1905090000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:2436360000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1905100000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1193450000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1361910000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, green, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1364720000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, grey, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1
-
Item No.:1361900000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, red, 4 mm², 27 A, 500 V, Number of connections: 4, Number of levels: 1