Properties
Version | End plate for terminals, dark beige, Height: 60.3 mm, Width: 1.5 mm, V-0, Wemid, Snap-on: No |
Order No. | 1074600000 |
Type | WAP WTR2.5/ZZ |
GTIN (EAN) | 4008190330323 |
Qty. | 20 items |
Depth | 35 mm |
Depth (inches) | 1.378 inch |
60.3 mm | |
Height (inches) | 2.374 inch |
Width | 1.5 mm |
Width (inches) | 0.059 inch |
Net weight | 3.55 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 120 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | dark beige |
UL 94 flammability rating | V-0 |
Version | End plate |
Installation advice |
Feed-through (bushing)
Direct mounting |
Snap-on | No |
Installation advice |
Feed-through (bushing)
Direct mounting |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_60284) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1074600000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1074600000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000886 |
ETIM 7.0 | EC000886 |
ETIM 8.0 | EC000886 |
ETIM 9.0 | EC000886 |
ECLASS 9.1 | 27-14-11-33 |
ECLASS 10.0 | 27-14-11-33 |
ECLASS 11.0 | 27-14-11-33 |
ECLASS 12.0 | 27-14-11-33 |
ECLASS 13.0 | 27-25-03-01 |
ECLASS 14.0 | 27-25-03-01 |
ROHS | Conform |
Is accessory of
-
Item No.:1774670000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 16 A, 400 V, Number of connections: 4, Number of levels: 1
-
Item No.:1039900000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 16 A, 400 V, Number of connections: 4, Number of levels: 1
-
Item No.:1039980000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, blue, 2.5 mm², 16 A, 400 V, Number of connections: 4, Number of levels: 1
Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular test-disconnect terminal blocks1-tier2.5 mm²