Properties
Version | USB 2.0 |
Order No. | 2515020000 |
Type | WCU 860S - MICON-L CABLE |
GTIN (EAN) | 4050118528749 |
Qty. | 1 items |
Length | 1,500 mm |
Length (inches) | 59.055 inch |
Net weight | 75 g |
Storage temperature | -30 °C...60 °C |
Operating temperature | -20 °C...60 °C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Type of connection | USB A |
Vibration resistance | min. 50 m/s² (5 g) @ 10…150 Hz |
Interface | USB 2.0 |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000237 |
ETIM 7.0 | EC000237 |
ETIM 8.0 | EC000237 |
ETIM 9.0 | EC000237 |
ETIM 10.0 | EC000237 |
ECLASS 9.0 | 27-24-22-20 |
ECLASS 9.1 | 27-24-22-20 |
ECLASS 10.0 | 27-24-22-20 |
ECLASS 11.0 | 27-24-22-20 |
ECLASS 12.0 | 27-24-22-20 |
ECLASS 13.0 | 27-24-22-20 |
ECLASS 14.0 | 27-24-22-20 |
ECLASS 15.0 | 27-24-22-20 |
ROHS | Conform |