Approvals
Schválení
ROHS
UL File Number Search
Č. osvědčení (UR)
General ordering data
Verze
Číslo objednávky
Tipo
GTIN (EAN)
Qty.
Dimensions and weights
Hloubka
Depth (inches)
Depth including DIN rail
Höhe
Height (inches)
Width
Width (inches)
Net weight
Temperatures
Lagertemperatur
Umgebungstemperatur
Continuous operating temp., min.
Continuous operating temp., max.
Environmental Product Compliance
RoHS Compliance Status
REACH SVHC
Material data
Basic material
Colour
UL 94 flammability rating
Rating data IECEx/ATEX
Certificate No. (ATEX)
Certificate No. (IECEX)
Max. voltage (ATEX)
Current (ATEX)
Wire cross section max. (ATEX)
Max. voltage (IECEX)
Current (IECEX)
Wire cross section max. (IECEX)
Marking EN 60079-7
Ex 2014/34/EU label
System specifications
Version
End cover plate required
Number of potentials
Number of levels
Number of clamping points per level
Number of potentials per tier
Levels cross-connected internally
PE connection
Mounting rail
N-function
PE function
PEN function
2 clampable conductors (H05V/H07V) with equal cross-section (rated connection)
Przekrój przyłącza przewodu, drobny drut, 2 zaciskane przewody, max.
Sezione di collegamento cavo flessibile con terminale DIN 46228/1, 2 conduttori innestabili, max.
Wire connection cross section, finely stranded with wire-end ferrules DIN 46228/1, 2 clampable wires, min.
Сечение подключаемого провода, гибкого, 2 зажимаемых провода, мин.
Additional technical data
Explosion-tested version
Number of similar terminals
Open sides
Type of mounting
Conductors for clamping (additional connection)
Connection type, additional connection
Conductors for clamping (rated connection)
Blade size
Clamping range, max.
Clamping range, min.
Clamping screw
Connection cross-section, finely stranded, min.
Connection cross-section, stranded, max.
Connection cross-section, stranded, min.
Connection direction
Gauge to IEC 60947-1
Number of connections
Stripping length
Tightening torque, max.
Tightening torque, min.
Torque level with DMS electric screwdriver
Type of connection
Type of connection 2
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.
Wire connection cross section, finely stranded, max.
Wire connection cross section, finely stranded, min.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, min.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, max.
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/4, min.
Wire connection cross-section, solid core, max.
Wire connection cross-section, solid core, min.
CSA rating data
Certificate No. (CSA)
Current size C (CSA)
Voltage size C (CSA)
Wire cross section max. (CSA)
Wire cross section min. (CSA)
Dimensions
TS 35 offset
General
Mounting rail
Standards
Wire connection cross section AWG, max.
Wire connection cross section AWG, min.
Rating data
Rated cross-section
Rated voltage
Rated DC voltage
Nominal current
Current at maximum wires
Standards
Volume resistance according to IEC 60947-7-x
Rated impulse withstand voltage
Power loss in accordance with IEC 60947-7-x
Pollution severity
UL rating data
Certificate No. (UR)
Conductor size Factory wiring max. (UR)
Conductor size Factory wiring min. (UR)
Conductor size Field wiring max. (UR)
Conductor size Field wiring min. (UR)
Current size B (UR)
Current size C (UR)
Voltage size B (UR)
Voltage size C (UR)
Classifications
ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0