Properties
Version | End bracket, black, TS 35, V-0, Wemid, Width: 12 mm, 130 °C |
Order No. | 1478990000 |
Type | WEW 35/1 V0 GF SW |
GTIN (EAN) | 4050118286892 |
Qty. | 50 items |
Depth | 63 mm |
Depth (inches) | 2.48 inch |
Height | 56 mm |
Height (inches) | 2.205 inch |
Width | 12 mm |
Width (inches) | 0.472 inch |
Net weight | 37.82 g |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Product Carbon Footprint |
|
Material | Wemid |
Colour | black |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Rail | TS 35 |
Installation advice | Direct mounting |
Interlock | for screw fixing |
Type of fixing | when screwed in |
Type of mounting | when screwed in |
With snap-in pegs | No |
Tightening torque, max. | 2.4 Nm |
Tightening torque, min. | 2.4 Nm |
Installation advice | Direct mounting |
Rail | TS 35 |
Approval/Certificate/Document of Conformity | [Certification DNV GL](https://mdcop.weidmueller.com/mediadelivery/asset/900_152118) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_61887) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1478990000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1478990000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1478990000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC001041 |
ETIM 7.0 | EC001041 |
ETIM 8.0 | EC001041 |
ETIM 9.0 | EC001041 |
ETIM 10.0 | EC001041 |
ECLASS 9.0 | 27-14-11-35 |
ECLASS 9.1 | 27-14-11-35 |
ECLASS 10.0 | 27-14-11-35 |
ECLASS 11.0 | 27-14-11-35 |
ECLASS 12.0 | 27-14-11-35 |
ECLASS 13.0 | 27-25-03-02 |
ECLASS 14.0 | 27-25-03-02 |
ECLASS 15.0 | 27-25-03-02 |
Approvals |  |
ROHS | Conform |
Accessories
-
Item No.:1609801044Packaging unit:1000 PC
Dekafix, Terminal marker, 5 x 5 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:0517960000Packaging unit:20 PC
SCHT, Terminal marker, 39.3 x 8 mm, Pitch in mm (P): 7.00 Weidmueller, white
-
Item No.:1636530000Packaging unit:20 PC
Terminal markers, Terminal marker, 15 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:1611930000Packaging unit:20 PC
Terminal markers, Terminal marker, 32 x 7 mm, Pitch in mm (P): 5.00 Weidmueller, white
-
Item No.:2007190000Packaging unit:800 PC
WS, Terminal marker, 12 x 5 mm, Weidmueller, white
Is accessory of
-
Item No.:2569000000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2568970000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466870000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466850000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2568990000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467030000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2466900000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466920000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2568980000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466910000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2466880000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466890000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467240000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467260000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467270000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467250000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467230000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478200000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478180000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478190000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478170000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466970000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467010000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467040000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467020000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2466990000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467050000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467000000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2466980000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478100000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478210000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 5 V
-
Item No.:1478130000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478120000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478240000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:1478220000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:1478110000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478230000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:1478250000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:1478270000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:1478140000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:1478150000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467060000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467170000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467150000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467100000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467120000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467080000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2580220000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2580270000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2580210000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 5 V
-
Item No.:2580180000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2580260000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2580240000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 12 V
-
Item No.:2580230000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2580190000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2580250000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467110000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467090000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467140000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 36 V
-
Item No.:2467160000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467180000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 48 V
-
Item No.:2467130000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V
-
Item No.:2467070000Packaging unit:1 PC
Power supply, switch-mode power supply unit, 24 V