Özellikler
Order No. | 2899560000 |
Type | WIL-LRGBW-RHPS-XXXX-X190SX-M12X-X0 |
GTIN (EAN) | 4064675906612 |
Qty. | 1 adet |
Depth | 40 mm |
Depth (inches) | 1,575 inch |
Height | 42 mm |
Height (inches) | 1,654 inch |
Width | 190 mm |
Width (inches) | 7,48 inch |
Net weight | 238 g |
Operating temperature | -20 - 45°C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | b1b97d04-507a-4265-bbfb-4e884ff5d5a9 |
Housing main material | hard anodised aluminium |
LED Modul is attachable | no |
Version | pin, straight |
Number of poles | 5 |
Coding | A-coded |
Connection thread | M12 |
Wiring |
Pin 1 - 4: control multicolor LED
Pin 5: GND(-) |
Rated voltage | 24 V DC |
Power | 10.2 W |
Electronic equipment on rolling stock | No |
Type of connection | Pin connector |
Light colour (CCT) |
Red
Green Blue White |
Emitting angle | 100 ° |
Illumination level | 98 lux |
Operating life | 60.000 h |
Type of mounting | Screw mounting |
Drill hole spacing | 220 mm |
Protection degree | IP67 |
Material of LED cover | ESG |
Housing main material | hard anodised aluminium |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_293252) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2899560000) |
User Documentation |
[AINST-WIL-LRGBW GUIDE](https://mdcop.weidmueller.com/mediadelivery/asset/900_294281)
[WIL-L Demontage](https://mdcop.weidmueller.com/mediadelivery/asset/900_314436) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000996 |
ETIM 7.0 | EC000996 |
ETIM 8.0 | EC000996 |
ETIM 9.0 | EC000996 |
ETIM 10.0 | EC000996 |
ECLASS 9.1 | 27-11-06-35 |
ECLASS 10.0 | 27-11-06-35 |
ECLASS 11.0 | 27-11-06-35 |
ECLASS 12.0 | 27-11-06-35 |
ECLASS 13.0 | 27-11-06-35 |
ECLASS 14.0 | 27-11-06-35 |
ECLASS 15.0 | 27-11-06-35 |
Approvals |    |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E354496 |
Aksesuarlar
-
Ürün No.:9457910300Ambalaj birimi:1 adet
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 3 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:9457910500Ambalaj birimi:1 adet
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:9457911000Ambalaj birimi:1 adet
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 10 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:9457910150Ambalaj birimi:1 adet
Sensor/actuator line, One end without connector, M12, Number of poles : 5, 1.5 m, Female socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:9457340200Ambalaj birimi:1 adet
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 2 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:9457340300Ambalaj birimi:1 adet
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 3 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No
-
Ürün No.:9457340100Ambalaj birimi:1 adet
Sensor/actuator line, Connecting line, M12 / M12, Number of poles : 5, 1 m, pin, straight - socket, straight, Shielded: No, LED: No, Sheath material: PUR, Halogen: No