Properties
Order No. | 2526810000 |
Type | WIL-MAGNET |
GTIN (EAN) | 4050118537871 |
Qty. | 1 items |
Depth | 38 mm |
Depth (inches) | 1.496 inch |
Height | 1.5 mm |
Height (inches) | 0.059 inch |
Width | 238 mm |
Width (inches) | 9.37 inch |
Net weight | 10 g |
Operating temperature | -20 - 60°C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_89502) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2526810000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2526810000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002557 |
ETIM 7.0 | EC002557 |
ETIM 8.0 | EC002557 |
ETIM 9.0 | EC002557 |
ETIM 10.0 | EC002557 |
ECLASS 9.1 | 27-11-11-26 |
ECLASS 10.0 | 27-11-11-26 |
ECLASS 11.0 | 27-11-11-26 |
ECLASS 12.0 | 27-11-11-26 |
ECLASS 13.0 | 27-11-11-26 |
ECLASS 14.0 | 27-11-11-26 |
ECLASS 15.0 | 27-11-11-26 |
ROHS | Conform |