Properties
Order No. | 2614220000 |
Type | WIL-SCHWENKHALTER |
GTIN (EAN) | 4050118651249 |
Qty. | 1 items |
Depth | 20 mm |
Depth (inches) | 0.787 inch |
Height | 26.7 mm |
Height (inches) | 1.051 inch |
Width | 32.5 mm |
Width (inches) | 1.28 inch |
Net weight | 0.138 g |
Operating temperature | -30 - 60°C |
RoHS Compliance Status | Compliant |
REACH SVHC | No SVHC above 0.1 wt% |
Housing main material | Brass |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_89531) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2614220000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2614220000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002557 |
ETIM 7.0 | EC002557 |
ETIM 8.0 | EC002557 |
ETIM 9.0 | EC002557 |
ECLASS 9.1 | 27-11-11-26 |
ECLASS 10.0 | 27-11-11-26 |
ECLASS 11.0 | 27-11-11-26 |
ECLASS 12.0 | 27-11-11-26 |
ECLASS 13.0 | 27-11-11-26 |
ECLASS 14.0 | 27-11-11-26 |
ROHS | Conform |
Is accessory of
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 765 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 555 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 555 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 350 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL2700KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 350 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL color variantsWIL with blue LEDs
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL5700KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 860 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 860 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 655 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL2700KHousing length 450 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 450 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL5000KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 145 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL6500KHousing length 145 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WIL4000KHousing length 240 mm
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL color variantsWIL with red LEDs
Industry LightDirect current (DC)WIL - Weidmüller Industry LightSeries WILWIL color variantsWIL with multicolor