WKB 1/4

Cross-connector (terminal), when screwed in, orange, 41 A, Number of poles: 4, Pitch in mm (P): 8.00, Insulated: Yes, Width: 29.9 mm

Item No. 1604320000

Approvals

ROHS

General ordering data

Version
Order No.
Art
GTIN (EAN)
Qty.

Dimensions and weights

Depth
Depth (inches)
Höhe
Height (inches)
Width
Width (inches)
Net weight

Temperatures

Umgebungstemperatur
Continuous operating temp., min.
Continuous operating temp., max.

Environmental Product Compliance

Estado de cumplimiento de la directiva RoHS
REACH SVHC

Material data

Materiał podstawowy
Colour
Brännbarhetsklass enligt UL 94

System specifications

Исполнение

Additional technical data

Explosion-tested version
Installation advice
Type of fixing
Type of mounting

Dimensions

Pitch in mm (P)

General

Gama de temperaturas de servicio, max.
Indicación de montaje
Número de polos

Rating data

Rated voltage
Номинальный ток

Classifications

ETIM 8.0
ETIM 9.0
ETIM 10.0
ECLASS 14.0
ECLASS 15.0