Properties
Order No. | 3008340000 |
Type | WPC KBZF C |
GTIN (EAN) | 4099986910508 |
Qty. | 1 items |
Net weight | 5,000 g |
Catalogues | [Catalogues in PDF-format](https://www.weidmueller.com/int/service/technical_product_catalogues.jsp) |
ETIM 6.0 | EC011819 |
ETIM 7.0 | EC011819 |
ETIM 8.0 | EC011819 |
ETIM 9.0 | EC011819 |
ETIM 10.0 | EC011819 |
ECLASS 9.0 | 21-07-03-90 |
ECLASS 9.1 | 21-07-03-90 |
ECLASS 10.0 | 21-07-03-92 |
ECLASS 11.0 | 21-07-03-92 |
ECLASS 12.0 | 21-07-03-92 |
ECLASS 13.0 | 21-07-03-92 |
ECLASS 14.0 | 21-07-03-92 |
ECLASS 15.0 | 21-07-03-92 |
ROHS | Conform |