Properties
Version | Potential distributor terminal, Screw connection, Light Grey, 185 mm², 353 A, 1000 V, Number of connections: 10, Number of levels: 1 |
Order No. | 2603740000 |
Type | WPD 113 1X185+1X150/8X35 GY |
GTIN (EAN) | 4050118681420 |
Qty. | 1 items |
Depth | 80.3 mm |
Depth (inches) | 3.161 inch |
Height | 126.3 mm |
Height (inches) | 4.972 inch |
Width | 62.6 mm |
Width (inches) | 2.465 inch |
Net weight | 740 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -50 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant with exemption |
RoHS Exemption (if applicable/known) | 6c |
REACH SVHC | Lead 7439-92-1 |
SCIP | 9b5f0838-1f0b-4c14-9fc7-3f5e6ee75be2 |
Material | Wemid |
Colour | Light Grey |
UL 94 flammability rating | V-0 |
Version | Screw connection |
End cover plate required | No |
Number of potentials | 1 |
Number of levels | 1 |
Number of clamping points per level | 10 |
Levels cross-connected internally | No |
Rail |
TS 35
Mounting plate |
N-function | No |
PE function | No |
PEN function | No |
Explosion-tested version | Yes |
Installation advice | Terminal rail / mounting plate |
Open sides | closed |
Snap-on | Yes |
Type of mounting |
Snap-on
Direct mounting |
Connection type, additional connection | Screw connection |
Clamping range, max. | 185 mm² |
Clamping range, min. | 1.5 mm² |
Connection cross-section, stranded, max. | 185 mm² |
Connection direction | on side |
Number of connections | 10 |
Type of connection | Screw connection |
Type of connection 2 | Screw connection |
Wire connection cross section AWG, max. | kcmil 300 |
Wire connection cross section AWG, min. | AWG 12 |
Wire connection cross section, finely stranded, max. | 0 mm² |
Wire connection cross-section, finely stranded with wire-end ferrules DIN 46228/1, max. | 150 mm² |
Wire connection cross-section, solid core, max. | 185 mm² |
Installation advice | Terminal rail / mounting plate |
Number of poles | 1 |
Rail |
TS 35
Mounting plate |
Standards | IEC 60947-7-1 |
Wire connection cross section AWG, max. | kcmil 300 |
Wire connection cross section AWG, min. | AWG 12 |
Rated cross-section | 185 mm² |
Rated voltage | 1,000 V |
Rated AC voltage | 1,000 V |
Rated DC voltage | 1,500 V |
Rated current | 353 A |
Current at maximum wires | 353 A |
Standards | IEC 60947-7-1 |
Rated impulse withstand voltage | 8 kV |
Pollution severity | 3 |
Surge voltage category | III |
Certificate No. (cURus) | E60693 |
Product information | The socket complies with flammability class V-2 according to UL94. |
Approval/Certificate/Document of Conformity |
[VDE Certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_153698)
[UL certificate](https://mdcop.weidmueller.com/mediadelivery/asset/900_307044) [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_252886) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2603740000) |
User Documentation |
[Manual - How to connect aluminum wires in WPD-Terminal blocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_317919)
[Torque_Conductor_Connection_Data_WPD_EN](https://mdcop.weidmueller.com/mediadelivery/asset/900_319361) [Drehmoment_Leiteranschlussdaten_WPD_DE](https://mdcop.weidmueller.com/mediadelivery/asset/900_319362) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000897 |
ETIM 7.0 | EC000897 |
ETIM 8.0 | EC000897 |
ETIM 9.0 | EC000897 |
ECLASS 9.0 | 27-14-11-20 |
ECLASS 9.1 | 27-14-11-20 |
ECLASS 10.0 | 27-14-11-20 |
ECLASS 11.0 | 27-14-11-20 |
ECLASS 12.0 | 27-14-11-20 |
ECLASS 13.0 | 27-25-01-19 |
ECLASS 14.0 | 27-25-01-19 |
Approvals |     |
ROHS | Conform |
UL File Number Search | [UL Website](https://database.ul.com/cgi-bin/XYV/cgifind/LISEXT/1FRAME/gfilenbr.html) |
Certificate No. (cURus) | E60693 |
Certificate no. (cULus) | E511333 |