Properties
Version | Cover hood (terminal), Wemid |
Order No. | 2503370000 |
Type | WPDPC X31 GY |
GTIN (EAN) | 4050118533330 |
Qty. | 20 items |
Depth | 57.7 mm |
Depth (inches) | 2.272 inch |
Height | 25.05 mm |
Height (inches) | 0.986 inch |
Width | 21.6 mm |
Width (inches) | 0.85 inch |
Net weight | 2.226 g |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | Wemid |
Colour | Light Grey |
UL 94 flammability rating | V-0 |
End cover plate required | No |
Levels cross-connected internally | No |
Explosion-tested version | No |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_39847) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2503370000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2503370000) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC002848 |
ETIM 7.0 | EC002848 |
ETIM 8.0 | EC002848 |
ETIM 9.0 | EC002848 |
ETIM 10.0 | EC002848 |
ECLASS 9.0 | 27-14-11-92 |
ECLASS 9.1 | 27-14-11-92 |
ECLASS 10.0 | 27-14-11-92 |
ECLASS 11.0 | 27-14-11-92 |
ECLASS 12.0 | 27-14-11-92 |
ECLASS 13.0 | 27-25-03-90 |
ECLASS 14.0 | 27-25-03-90 |
ECLASS 15.0 | 27-25-03-90 |
ROHS | Conform |
Is accessory of
-
Item No.:2874580000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1
-
Item No.:2502700000Packaging unit:1 PC
Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:2502740000Packaging unit:1 PC
Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:2502680000Packaging unit:2 PC
Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1
-
Item No.:2874590000Packaging unit:1 PC
Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1
-
Item No.:2874560000Packaging unit:1 PC
Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1
-
Item No.:2502670000Packaging unit:2 PC
Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1
-
Item No.:2502710000Packaging unit:1 PC
Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:2502660000Packaging unit:2 PC
Potential distributor terminal, Screw connection, blue, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1
-
Item No.:2503090000Packaging unit:2 PC
Potential distributor terminal, Screw connection, Light Grey, 95 mm², 232 A, 1000 V, Number of connections: 1, Number of levels: 1
-
Item No.:2502690000Packaging unit:2 PC
Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 2, Number of levels: 1
-
Item No.:2502720000Packaging unit:1 PC
Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:2874600000Packaging unit:1 PC
Potential distributor terminal, Screw connection, green, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1
-
Item No.:2502730000Packaging unit:1 PC
Potential distributor terminal, Screw connection, brown, 95 mm², 232 A, 1000 V, Number of connections: 4, Number of levels: 1
-
Item No.:2874570000Packaging unit:1 PC
Potential distributor terminal, Screw connection, black, 95 mm², 232 A, 1000 V, Number of connections: 6, Number of levels: 1