Özellikler
Version | Cross-connector (terminal), when screwed in, yellow, 63 A, Number of poles: 3, Pitch in mm (P): 9.90, Insulated: Yes, Width: 7.55 mm |
Order No. | 1054960000 |
Type | WQV 10/3 |
GTIN (EAN) | 4008190079079 |
Qty. | 50 adet |
Depth | 18 mm |
Depth (inches) | 0,709 inch |
Height | 26,8 mm |
Height (inches) | 1,055 inch |
Width | 7,55 mm |
Width (inches) | 0,297 inch |
Net weight | 5,5 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 3 |
Rated current, multi-pole | 57 A |
Tightening torque range for fixing screw | 0.5...1.0 Nm |
Type | Cross-connector |
Pitch in mm (P) | 9,9 mm |
Installation advice | Direct mounting |
Number of poles | 3 |
Rated current | 63 A |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data |
[CAD data -- 08873_WQV_10-3_DXF.dxf](https://mdcop.weidmueller.com/mediadelivery/asset/900_36057)
[CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_223806) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1054960000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1054960000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1054960000&norm=0) |
User Documentation |
[Beipackzettel_WQV.pdf](https://mdcop.weidmueller.com/mediadelivery/asset/900_35346)
[StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Aksesuarlar
aksesuarıdır
-
Ürün No.:1161690000Ambalaj birimi:50 adet
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Ürün No.:2595900000Ambalaj birimi:50 adet
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Ürün No.:9538080000Ambalaj birimi:50 adet
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Ürün No.:1238930000Ambalaj birimi:50 adet
Measuring transformer disconnect terminal, Screw connection, 41, 2
-
Ürün No.:9537480000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 630 V, Number of connections: 2
-
Ürün No.:9537400000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, black, 10 mm², 57 A, 630 V, Number of connections: 2
-
Ürün No.:9537410000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, black, 10 mm², 57 A, 690 V, Number of connections: 2
-
Ürün No.:9537490000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 690 V, Number of connections: 2
-
Ürün No.:9538090000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2
-
Ürün No.:9538100000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2
-
Ürün No.:1238920000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 6 mm², 41 A, 630 V, Number of connections: 2
-
Ürün No.:1020310000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, black, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Ürün No.:1042480000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 800 V, Number of connections: 2
-
Ürün No.:1020340000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, red, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Ürün No.:1833380000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, white, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Ürün No.:1393380000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Ürün No.:1781750000Ambalaj birimi:1 adet
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Ürün No.:1042400000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 800 V, Number of connections: 2
-
Ürün No.:1020380000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, blue, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Ürün No.:1020320000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, grey, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Ürün No.:1020300000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, dark beige, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Ürün No.:1020360000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, orange, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Ürün No.:1833350000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, yellow, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Ürün No.:1833340000Ambalaj birimi:50 adet
Feed-through terminal block, Screw connection, green, 10 mm², 57 A, 1000 V, Number of connections: 2
-
Ürün No.:2868370000Ambalaj birimi:20 adet
Feed-through terminal block, Screw connection, dark beige, 16 mm², 76 A, 1000 V, Number of connections: 2
-
Ürün No.:1186740000Ambalaj birimi:50 adet
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Ürün No.:1186770000Ambalaj birimi:50 adet
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Ürün No.:1415480000Ambalaj birimi:50 adet
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Ürün No.:1415510000Ambalaj birimi:50 adet
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 2, Number of levels: 1, TS 35, V-0
-
Ürün No.:1186750000Ambalaj birimi:50 adet
Multi-tier modular terminal, Screw connection, blue, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Ürün No.:1186780000Ambalaj birimi:50 adet
Multi-tier modular terminal, Screw connection, blue, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Ürün No.:1415520000Ambalaj birimi:50 adet
Multi-tier modular terminal, Screw connection, dark beige, blue, 10 mm², 800 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Ürün No.:1415540000Ambalaj birimi:1 adet
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 12, Number of levels: 2, TS 35, V-0
-
Ürün No.:1415530000Ambalaj birimi:1 adet
Multi-tier modular terminal, Screw connection, dark beige, 10 mm², 800 V, Number of connections: 20, Number of levels: 2, TS 35, V-0