Properties
Version | Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 2, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm |
Order No. | 1053660000 |
Type | WQV 2.5/2 |
GTIN (EAN) | 4008190031121 |
Qty. | 50 items |
Depth | 18 mm |
Depth (inches) | 0.709 inch |
Height | 9.1 mm |
Height (inches) | 0.358 inch |
Width | 7 mm |
Width (inches) | 0.276 inch |
Net weight | 1.48 g |
Storage temperature | -25 °C...55 °C |
Ambient temperature | -5 °C…40 °C |
Continuous operating temp., min. | -60 °C |
Continuous operating temp., max. | 130 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Material | PA 66 |
Colour | yellow |
UL 94 flammability rating | V-0 |
Version | For the terminals |
Installation advice | Direct mounting |
Type of fixing | when screwed in |
Number of cross-connected terminals | 2 |
Rated current, 2-pole | 32 A |
Rated current, multi-pole | 32 A |
Tightening torque range for fixing screw | 0.4...0.8 Nm |
Type | Cross-connector |
Pitch in mm (P) | 5.1 mm |
Installation advice | Direct mounting |
Number of poles | 2 |
Rated current | 32 A |
Approval/Certificate/Document of Conformity | [Confirmation of Standards EN 45545-2_2020-10](https://mdcop.weidmueller.com/mediadelivery/asset/900_308425) |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_224198) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.1053660000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=1053660000) |
WSCAD Universe | [WSCAD data](https://wscaduniverse.com/part-detail?manufacturerId=88&type=0&partNumber=1053660000&norm=0) |
User Documentation | [StorageConditionsTerminalBlocks](https://mdcop.weidmueller.com/mediadelivery/asset/900_87149) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000489 |
ETIM 7.0 | EC000489 |
ETIM 8.0 | EC000489 |
ETIM 9.0 | EC000489 |
ETIM 10.0 | EC000489 |
ECLASS 9.0 | 27-14-11-40 |
ECLASS 9.1 | 27-14-11-40 |
ECLASS 10.0 | 27-14-11-40 |
ECLASS 11.0 | 27-14-11-40 |
ECLASS 12.0 | 27-14-11-40 |
ECLASS 13.0 | 27-25-03-03 |
ECLASS 14.0 | 27-25-03-03 |
ECLASS 15.0 | 27-25-03-03 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:1247310000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:1247420000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3
-
Item No.:1247290000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:1833640000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3
-
Item No.:1247430000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 5, Number of levels: 3
-
Item No.:1833600000Packaging unit:50 PC
Test-disconnect terminal, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 4, Number of levels: 2
-
Item No.:8013140000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:1023100000Packaging unit:50 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8023630000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:1023600000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:1023200000Packaging unit:100 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8010040000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:1023400000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8006320000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 115 V, 115 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:8014670000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:8023610000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:8013840000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 230 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1023500000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1023300000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1022600000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:2555650000Packaging unit:25 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1833690000Packaging unit:50 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1303670000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35
-
Item No.:8025610000Packaging unit:25 PC
Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35
-
Item No.:1021700000Packaging unit:50 PC
Multi-tier modular terminal, Flat-blade connection, dark beige, 1 mm², 400 V, Number of connections: 8, Number of levels: 2, TS 35, V-0
-
Item No.:1021600000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 2, Number of levels: 2, TS 35, V-0
-
Item No.:1022360000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1255280000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, grey, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1021500000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1021580000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022300000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022380000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, blue, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1021560000Packaging unit:100 PC
Multi-tier modular terminal, Screw connection, orange, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1025700000Packaging unit:10 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1036400000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1022350000Packaging unit:50 PC
Multi-tier modular terminal, Screw connection, yellow, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0
-
Item No.:1036800000Packaging unit:100 PC
Feed-through terminal block, Screw connection, white, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1037720000Packaging unit:100 PC
Feed-through terminal block, Screw connection, grey, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1020060000Packaging unit:100 PC
Feed-through terminal block, Screw connection, orange, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1024700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 1
-
Item No.:1412950000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 1000 V, Number of connections: 2
-
Item No.:1037710000Packaging unit:100 PC
Feed-through terminal block, Screw connection, brown, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1024780000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 1
-
Item No.:1020700000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1020020000Packaging unit:100 PC
Feed-through terminal block, Screw connection, yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1833840000Packaging unit:50 PC
Feed-through terminal block, Screw connection, black, 2.5 mm², 24 A, 800 V, Number of connections: 1
-
Item No.:1037700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, violet, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1020800000Packaging unit:10 PC
Single- and multi-pole terminal strip, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2, Number of levels: 1
-
Item No.:1020090000Packaging unit:100 PC
Feed-through terminal block, Screw connection, green, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1020000000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1020080000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1020010000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1833830000Packaging unit:50 PC
Feed-through terminal block, Screw connection, red, 2.5 mm², 24 A, 800 V, Number of connections: 1
-
Item No.:1020040000Packaging unit:100 PC
Feed-through terminal block, Screw connection, red, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1031400000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 1.5 mm², 17.5 A, 800 V, Number of connections: 4
-
Item No.:1031480000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 1.5 mm², 17.5 A, 800 V, Number of connections: 4
-
Item No.:2429520000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:1023780000Packaging unit:100 PC
Feed-through terminal block, Screw connection, blue, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:1023700000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:1730940000Packaging unit:100 PC
Feed-through terminal block, Screw connection, dark beige, 2.5 mm², 24 A, 800 V, Number of connections: 2
-
Item No.:2429780000Packaging unit:100 PC
Feed-through terminal block, Screw connection, black/yellow, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:1023760000Packaging unit:100 PC
Feed-through terminal block, Screw connection, orange, 2.5 mm², 24 A, 500 V, Number of connections: 2
-
Item No.:1022200000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Solder connection
-
Item No.:1021900000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 1 mm², Flat-blade connection
-
Item No.:1021800000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
-
Item No.:1022100000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection
-
Item No.:1021200000Packaging unit:100 PC
W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection