WQV 2.5/8

Cross-connector (terminal), when screwed in, yellow, 32 A, Number of poles: 8, Pitch in mm (P): 5.10, Insulated: Yes, Width: 7 mm

Item No. 1054260000

Properties

Accessories

Is accessory of

    Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardterminal blocks with miscellaneous connection2-tier2.5 mm²
  • WDK 2.5 FF
    Item No.:
    1021700000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Flat-blade connection, dark beige, 1 mm², 400 V, Number of connections: 8, Number of levels: 2, TS 35, V-0

  • WDK 2.5 F
    Item No.:
    1021600000
    Packaging unit:
    50 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 2, Number of levels: 2, TS 35, V-0

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardterminal blocks with miscellaneous connection1-tier2.5 mm²
  • WDU 2.5 TS SE 2.4
    Item No.:
    1021200000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection

  • WDU 2.5 SL
    Item No.:
    1022100000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection

  • WDU 2.5 F 2X2.8
    Item No.:
    1021800000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Screw connection

  • WDU 2.5 FF 2X2.8
    Item No.:
    1021900000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 1 mm², Flat-blade connection

  • WDU 2.5 LL
    Item No.:
    1022200000
    Packaging unit:
    100 PC

    W-Series, Feed-through terminal, Rated cross-section: 2.5 mm², Solder connection

  • Terminal BlocksUniversal rangeClamping yoke technologyW-SeriesStandardModular terminal blocks with electronic components2-tier2.5 mm²
  • WDK 2.5/D/7
    Item No.:
    2555650000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 400 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 LD GR 1R 24VDC
    Item No.:
    8010040000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35

  • WDK 2.5 LD RT 24VDC -+
    Item No.:
    8023630000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35

  • WDK 2.5 LD/RT 1D 2R 230
    Item No.:
    8013140000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35

  • WDK 2.5 LD RT 24VDC +-
    Item No.:
    1023600000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35

  • WDK 2.5 LD/GN 1R 24VDC
    Item No.:
    8023610000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 24 V, 24 V, Number of connections: 3, Number of levels: 2, TS 35

  • WDK 2.5 2D 2.A
    Item No.:
    1022600000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35

  • WDK 2.5/D
    Item No.:
    1023200000
    Packaging unit:
    100 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35

  • WDK 2.5/D/3
    Item No.:
    1023100000
    Packaging unit:
    50 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35

  • WDK 2.5 GL 330K 230VAC
    Item No.:
    8013840000
    Packaging unit:
    25 PC

    Multi-tier modular terminal, Screw connection, dark beige, 2.5 mm², 230 V, Number of connections: 4, Number of levels: 2, TS 35, V-0

  • WDK 2.5 1D A.2
    Item No.:
    1023300000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35

  • WDK 2.5 2D
    Item No.:
    1023500000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35

  • WDK 2.5 2D 1.A
    Item No.:
    8014670000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35

  • WDK 2.5 LD/GN 1D 2R 230
    Item No.:
    1303670000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 230 V, 230 V, Number of connections: 3, Number of levels: 2, TS 35

  • WDK 2.5 1D A.1
    Item No.:
    1023400000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35

  • WDK 2.5 LD 1D 2R 115VAC
    Item No.:
    8006320000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 115 V, 115 V, Number of connections: 3, Number of levels: 2, TS 35

  • WDK 2.5 1D
    Item No.:
    8025610000
    Packaging unit:
    25 PC

    Component terminal block, Screw connection, dark beige, 2.5 mm², 400 V, 400 V, Number of connections: 4, Number of levels: 2, TS 35