Properties
Version | WS, Terminal marker, 8 x 3.5 mm, Weidmueller, white |
Order No. | 2007140000 |
Type | WS 8/3.5 MM WS |
GTIN (EAN) | 4050118391893 |
Qty. | 1,000 items |
Height | 8 mm |
Height (inches) | 0.315 inch |
Width | 3.5 mm |
Width (inches) | 0.138 inch |
Net weight | 0.072 g |
Operating temperature range | -50...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range | -50...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Version | halogen-free |
Width | 3.5 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54594) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2007140000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2007140000) |
Product Change Notification |
[MultiMark_PCN_de_Extern](https://mdcop.weidmueller.com/mediadelivery/asset/900_49685)
[MultiMark_PCN_en_external](https://mdcop.weidmueller.com/mediadelivery/asset/900_49686) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
Is accessory of
-
-
Item No.:2490590000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
Item No.:2534540000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, Dark Blue
-
Item No.:2534510000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, white
-
Item No.:2856210000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, blue
-
Item No.:2856200000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, dark beige
-
Item No.:2856230000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, dark beige
-
Item No.:2856220000Packaging unit:50 PC
Feed-through terminal, Multi-tier modular terminal, PUSH IN, 1.5 mm², 500 V, 15 A, dark beige
-
Item No.:2675410000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675370000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2675340000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2675350000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2718300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, green
-
Item No.:2675360000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2675330000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675380000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675400000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675310000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675320000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675390000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2652210000Packaging unit:50 PC
Multi-tier modular terminal, PUSH IN, white, 1.5 mm², 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0
-
Item No.:2652200000Packaging unit:50 PC
Multi-tier modular terminal, PUSH IN, white, 1.5 mm², 500 V, Number of connections: 2, Number of levels: 1, TS 35, V-0
-
Item No.:2675100000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 1.5 mm², 500 V, Green/yellow
-
Item No.:1992220000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2579620000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2674610000Packaging unit:50 PC
PE terminal, PUSH IN, 1.5 mm², Green/yellow
-
Item No.:2869680000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869760000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869710000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869720000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869740000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869700000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869690000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, black, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869750000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869770000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2869730000Packaging unit:25 PC
Fuse holder for feed-through modular terminal, blue, 6.3 A, Pivoting, V-0, Wemid
-
Item No.:2918260000Packaging unit:100 PC
Disconnect and modular disconnect terminal, PUSH IN, 1.5 mm², 400 V, 10 A, dark beige
-
Item No.:2941230000Packaging unit:100 PC
Disconnect and modular disconnect terminal, PUSH IN, 1.5 mm², 400 V, 10 A, blue
-
Item No.:1989780000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2522720000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2683430000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, beige, dark beige
-
Item No.:2503650000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2614100000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, green
-
Item No.:1988130000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1988170000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2503910000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:1988140000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1988160000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2522830000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2464690000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2464740000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, Green/yellow
-
Item No.:2464750000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2712960000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2522870000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2503870000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2683440000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige, beige
-
Item No.:1991880000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:1991890000Packaging unit:50 PC
Test adapter (terminal), 1.5 mm², 250 V, 0.2 A
-
Item No.:2674990000Packaging unit:25 PC
PE terminal, PUSH IN, 10 mm², 1000 V, Green/yellow
-
-
Item No.:2469410000Packaging unit:50 PC
Double-tier terminal, PUSH IN, 1.5 mm², 500 V, white
-
Item No.:2674950000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674980000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, blue
-
Item No.:2674970000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:2674940000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², 1000 V, 57 A, dark beige
-
Item No.:1988280000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 250 V, 16 A, dark beige
-
Item No.:2623920000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 1.5 mm², 250 V, 16 A, orange
-
Item No.:1992240000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:1992230000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2579610000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2579570000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:1992260000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:1992250000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2579640000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2579580000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2471440000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, orange
-
Item No.:2469400000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2471450000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2469370000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, dark beige
-
Item No.:2471460000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, orange
-
Item No.:2471430000Packaging unit:50 PC
Feed-through terminal, Double-tier terminal, PUSH IN, 1.5 mm², 500 V, 16 A, blue
-
Item No.:2675670000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2675620000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:1988230000Packaging unit:50 PC
Modular distribution terminals, PUSH IN, 2.5 mm², 500 V, 24 A, dark beige
-
Item No.:2675630000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2675660000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2675580000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2675590000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2675600000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2675640000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2675650000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, orange
-
Item No.:2675610000Packaging unit:100 PC
Initiator/actuator terminal, PUSH IN, 1.5 mm², 250 V, 13.5 A, dark beige
-
Item No.:2674640000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2674660000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2674670000Packaging unit:100 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, blue
-
Item No.:2674630000Packaging unit:50 PC
Feed-through terminal, PUSH IN, 1.5 mm², 500 V, 17.5 A, dark beige
-
Item No.:2734170000Packaging unit:25 PC
Feed-through terminal, PUSH IN, 10 mm², white