Properties
Version | WS, Terminal marker, 12 x 8.1 mm, Weidmueller, white |
Order No. | 2448920000 |
Type | WS-A 12/8 MM WS |
GTIN (EAN) | 4050118462975 |
Qty. | 500 items |
Height | 12 mm |
Height (inches) | 0.472 inch |
Width | 8.1 mm |
Width (inches) | 0.319 inch |
Net weight | 0.17 g |
Operating temperature range | -50...90 °C |
RoHS Compliance Status | Compliant without exemption |
REACH SVHC | No SVHC above 0.1 wt% |
Application/manufacturer | Weidmueller |
Colour | white |
compatible printer |
[THM MULTIMARK](~/p/2599430000)
[THM MULTIMARK PLUS](~/p/2599440000) |
Halogen | No |
Material |
PC-ABS
TPU |
Operating temperature range | -50...90 °C |
Operating temperature range, max. | 90 °C |
Operating temperature range, min. | -50 °C |
Printed characters | neutral |
UL 94 flammability rating | V-2 |
Version | halogen-free |
Width | 8.1 mm |
Engineering Data | [CAD data -- STEP](https://mdcop.weidmueller.com/mediadelivery/asset/900_54720) |
Eplan Data Portal | [Eplan data](https://dataportal.eplan.com/part-details/WEI.2448920000) |
CADENAS eCATALOG | [CAX data](https://weidmueller-embedded.partcommunity.com?catalog=weidmueller_qs&part=2448920000) |
Catalogues | [Catalogues in PDF-format](LINK/Catalog.html) |
ETIM 6.0 | EC000761 |
ETIM 7.0 | EC000761 |
ETIM 8.0 | EC000761 |
ETIM 9.0 | EC000761 |
ETIM 10.0 | EC000761 |
ECLASS 9.0 | 27-14-11-37 |
ECLASS 9.1 | 27-14-11-37 |
ECLASS 10.0 | 27-14-11-37 |
ECLASS 11.0 | 27-28-11-01 |
ECLASS 12.0 | 27-28-11-01 |
ECLASS 13.0 | 27-28-11-01 |
ECLASS 14.0 | 27-28-11-01 |
ECLASS 15.0 | 27-28-11-01 |
ROHS | Conform |
Accessories
Is accessory of
-
Item No.:2494020000Packaging unit:20 PC
PE terminal, PUSH IN, 16 mm², 1000 V, Green/yellow
-
Item No.:2494010000Packaging unit:20 PC
PE terminal, PUSH IN, 16 mm², 1000 V, Green/yellow
-
Item No.:2494080000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, blue
-
Item No.:2494000000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, dark beige
-
Item No.:2494090000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, dark beige
-
Item No.:2494100000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, blue
-
Item No.:2675410000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2675310000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675390000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675320000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675380000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675330000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2718300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, green
-
Item No.:2675400000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2675300000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2683430000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, beige, dark beige
-
Item No.:2522720000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2522830000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, blue
-
Item No.:2464750000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1989780000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2464740000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, Green/yellow
-
Item No.:2464690000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2503870000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1988140000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2712960000Packaging unit:20 PC
Modular distribution terminals, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:1988130000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2503650000Packaging unit:20 PC
Supply terminal, PUSH IN, 6 mm², 500 V, 41 A, dark beige
-
Item No.:2502320000Packaging unit:20 PC
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, blue
-
Item No.:2502280000Packaging unit:20 PC
Supply terminal, PUSH IN, 16 mm², 800 V, 76 A, dark beige
-
Item No.:2675030000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, dark beige
-
Item No.:2675010000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, blue
-
Item No.:2675040000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, blue
-
Item No.:2675000000Packaging unit:20 PC
Feed-through terminal, PUSH IN, 16 mm², 1000 V, 76 A, dark beige
-
Item No.:2675020000Packaging unit:20 PC
PE terminal, PUSH IN, 16 mm², 1000 V, Green/yellow
-
Item No.:2675050000Packaging unit:20 PC
PE terminal, PUSH IN, 16 mm², 1000 V, Green/yellow